INA Roller Follower without Axial Guide and Inner Ring with Lip Gasket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0000271540000
0000271700000
0000272350000
0000280370000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Outer surface designation Fatigue limit load Pu
(kN)
Width C
(mm)
Outer surface design Customs tariff — weight
(kg)
Customs tariff — item number Product code

13.78 €

1 5 Days 19103.93.79000R=5000.48511.8Spherical0.01484825000RNA22/6-2RSR

15.37 €

1 5 Days 24124.84.37000R=5000.6311.8Spherical0.02584825000RNA22/8-2RSR

29.11 €

1 5 Days 35207.69.83400R=5001.3713.8Spherical0.0684824000RNA2202-2RSR
-

34.91 €

1 5 Days 35207.69.83400-1.3713.8Cylindrical0.0684824000-

Loading...

  1. 1

Basic information

Inner Ring N/A Design Support roller Temperature resistant from(°C) -30
Temperature resistant up to(°C) 120 Bore shape Cylindrical Designator cover / seal Lip gasket on both sides
Number of rows 1 Marking cover / seal 2RS Can be relubricated (yes / no) Yes
Axial guidance (yes / no) No Lubricating nipple (yes / no) No Model series RNA..
Full needle (yes / no) No Roller shape Needle Accuracy class PN
Cage material Steel Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — country of origin DE

Tech Support