PARKER Push-Lok Fitting 3AF82 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3AF82-4-6B

Part Number
3AF82-4-6B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.34 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 10 A(mm) 43 Customs tariff weight(kg) 0.034
Customs tariff weight unit kg Steel Brass Thread or tube size -04
Connection group Miscellaneous W 19 B(mm) 20
Description of connection type Screw-in stud - cylindrical BSP thread with O-ring seal Connection type AF Fitting series 82
Customs tariff item number 74199990 Operating pressure Mpa 24 Customs tariff weight per 1
Hose fitting size -06 Fitting Push-Lok fitting Customs tariff country of origin DE
Thread diameter BSP 1/4x19

This page is PARKER Push-Lok Fitting 3AF82, part number 3AF82-4-6B.
You can find the detail information about specifications and dimensions on part number 3AF82-4-6B.

Tech Support