PARKER Parkrimp No-Skive Fitting 13W46 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13W46-4-4
13W46-4-6
13W46-8-6
13W46-8-8
13W46-10-8
13W46-10-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

33.14 €

1 5 Days 6480.088-04177/16x202441-0421

114.82 €

1 5 Days 10460.054-04177/16x202341-0621

42.00 €

1 5 Days 10590.146-08223/4x163635-0629

41.91 €

1 5 Days 12550.206-08223/4x163135-0829

53.02 €

1 5 Days 12630.243-10277/8x143935-0832

58.82 €

1 5 Days 16640.25-10277/8x143935-1033

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Common name DKJ 90° Description of connection type JIC 37°/SAE 45° sealing cone with union nut - 90° elbow Connection type 3W
Fitting series 46 Customs tariff item number 73269098 Customs tariff weight per 1
Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support