PARKER Parkrimp No-Skive Fitting 1J548 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1J548-6-6

Part Number
1J548-6-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.49 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 10 A(mm) 58 Customs tariff weight(kg) 0.105
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -06
Connection group ORFS Norm ISO 12151-1 - SWEM W 22
Thread diameter UNF 11/16x16 Common name ORFS 90° M B(mm) 35
Description of connection type ORFS with union nut - 90° elbow - long Connection type J5 Fitting series 48
Customs tariff item number 73269098 Operating pressure Mpa 63.5 Customs tariff weight per 1
Hose fitting size -06 Fitting Parkrimp fitting Customs tariff country of origin DE
E(mm) 38

This page is PARKER Parkrimp No-Skive Fitting 1J548, part number 1J548-6-6.
You can find the detail information about specifications and dimensions on part number 1J548-6-6.

Tech Support