PARKER ParLock Fitting K6NV6 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K6NV6-20-20
K6NV6-24-20
K6NV6-24-24
K6NV6-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

207.52 €

1 5 Days 311771.149-2086.3-20541 1/490

281.40 €

1 5 Days 311771.251-2486.3-20641 1/290

311.25 €

1 5 Days 382101.862-24113.3-24641 1/2104

497.02 €

1 5 Days 512683.67-32157.3-32792138

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E-S Common name SFS 90° / 6000 psi Description of connection type ISO 6162-2 - flange - heavy design - 90° elbow
Connection type 6N Fitting series V6 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting ParLock fitting
Customs tariff country of origin DE

Tech Support