PARKER Parkrimp No-Skive Fitting 1B246 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1B246-4-4
1B246-6-4
1B246-6-6
1B246-6-8
1B246-8-6
1B246-8-8
1B246-12-12
1B246-16-16
1B246-20-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

33.17 €

1 5 Days 6500.128-04192663-041/4x1928

51.34 €

1 5 Days 6510.085-06222755-043/8x1928

35.63 €

1 5 Days 10610.107-06223855-063/8x1933

60.29 €

1 5 Days 12630.127-06224055-083/8x1941

58.68 €

1 5 Days 10600.306-08273843-061/2x1436

38.86 €

1 5 Days 12630.14-08274043-081/2x1441

78.82 €

1 5 Days 19800.389-12325442-123/4x1453

116.03 €

1 5 Days 251040.52-16417542-161x1169

251.38 €

1 5 Days 311240.837-20508635-201-1/4x1180

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS 5200-B Common name DKR 90° Description of connection type Sealing head with BSP union nut - 60° elbow
Connection type B2 Fitting series 46 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support