Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10626-6-6-SM
Nominal Dia.(mm) | 10 | A(mm) | 45 | Customs tariff weight(kg) | 0.044 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -06 |
Connection group | SAE | Design code | Metric width across flats | Norm | ISO12151-5-SWS |
W | 19 | Thread diameter UNF | 9/16x18 | Common name | DKJ |
B(mm) | 25 | Description of connection type | SAE (JIC) - 37° sealing cone with union nut | Connection type | 06 |
Fitting series | 26 | Customs tariff item number | 73269098 | Operating pressure Mpa | 35 |
Customs tariff weight per | 1 | Hose fitting size | -06 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE | Tube O.D. | 3/8 |
This page is PARKER Parkrimp No-Skive Fitting 10626, part number 10626-6-6-SM.
You can find the detail information about specifications and dimensions on part number 10626-6-6-SM.