Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1EA70-8-8
Nominal Dia.(mm) | 12 | A(mm) | 56 | Customs tariff weight(kg) | 0.19 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -08 |
Connection group | BSP | Norm | BS 5200, ISO 12151-6 | W | 27 |
Common name | DKOR | B(mm) | 21 | Description of connection type | Sealing head with BSP union nut and O-ring (60° cone) |
Connection type | EA | Fitting series | 70 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 42 | Customs tariff weight per | 1 | Hose fitting size | -08 |
Fitting | Parkrimp fitting | Customs tariff country of origin | DE | Thread diameter BSP | 1/2x14 |
This page is PARKER Parkrimp No-Skive Fitting 1EA70, part number 1EA70-8-8.
You can find the detail information about specifications and dimensions on part number 1EA70-8-8.