Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.63 € | 1 | 5 Days | 6 | 46 | 0.068 | -06 | 14 | 22 | 31.5 | -04 | M12x1.5 | 6 | ||
13.52 € | 1 | 5 Days | 6 | 46 | 0.082 | -08 | 17 | 22 | 42.5 | -04 | M14x1.5 | 8 | ||
22.78 € | 1 | 5 Days | 8 | 50 | 0.088 | -08 | 17 | 26 | 42.5 | -05 | M14x1.5 | 8 | ||
16.02 € | 1 | 5 Days | 6 | 46 | 0.092 | -10 | 19 | 22 | 40 | -04 | M16x1.5 | 10 | ||
14.74 € | 1 | 5 Days | 8 | 46 | 0.093 | -10 | 19 | 22 | 40 | -05 | M16x1.5 | 10 | ||
19.31 € | 1 | 5 Days | 10 | 46 | 0.114 | -10 | 19 | 23 | 40 | -06 | M16x1.5 | 10 | ||
18.88 € | 1 | 5 Days | 6 | 46 | 0.106 | -12 | 22 | 22 | 35 | -04 | M18x1.5 | 12 | ||
19.15 € | 1 | 5 Days | 8 | 46 | 0.109 | -12 | 22 | 22 | 35 | -05 | M18x1.5 | 12 | ||
15.55 € | 1 | 5 Days | 10 | 46 | 0.077 | -12 | 22 | 23 | 35 | -06 | M18x1.5 | 12 | ||
22.32 € | 1 | 5 Days | 12 | 50 | 0.18 | -12 | 22 | 26 | 35 | -08 | M18x1.5 | 12 | ||
26.60 € | 1 | 5 Days | 10 | 47 | 0.172 | -15 | 27 | 24 | 31.5 | -06 | M22x1.5 | 15 | ||
21.00 € | 1 | 5 Days | 12 | 50 | 0.223 | -15 | 27 | 26 | 31.5 | -08 | M22x1.5 | 15 | ||
37.05 € | 1 | 5 Days | 12 | 49 | 0.267 | -18 | 32 | 25 | 31.5 | -08 | M26x1.5 | 18 | ||
27.42 € | 1 | 5 Days | 16 | 50 | 0.251 | -18 | 32 | 25 | 31.5 | -10 | M26x1.5 | 18 | ||
42.37 € | 1 | 5 Days | 19 | 51 | 0.273 | -18 | 32 | 25 | 31.5 | -12 | M26x1.5 | 18 | ||
48.58 € | 1 | 5 Days | 16 | 58 | 0.199 | -22 | 36 | 33 | 28 | -10 | M30x2 | 22 | ||
38.55 € | 1 | 5 Days | 19 | 56 | 0.225 | -22 | 36 | 30 | 28 | -12 | M30x2 | 22 | ||
99.94 € | 1 | 5 Days | 25 | 60 | 0.268 | -22 | 36 | 30 | 28 | -16 | M30x2 | 22 | ||
116.72 € | 1 | 5 Days | 19 | 61 | 0.28 | -28 | 41 | 35 | 21 | -12 | M36x2 | 28 | ||
62.78 € | 1 | 5 Days | 25 | 63 | 0.321 | -28 | 41 | 33 | 21 | -16 | M36x2 | 28 | ||
243.86 € | 1 | 5 Days | 25 | 63 | 0.391 | -35 | 50 | 33 | 16 | -16 | M45x2 | 35 | ||
110.92 € | 1 | 5 Days | 31 | 69 | 0.528 | -35 | 50 | 31 | 16 | -20 | M45x2 | 35 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWS-L | Common name | DKOL | Description of connection type | Taper with union nut and O-ring - light series |
Connection type | CA | Fitting series | 46 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |