ELGES Rod End Requiring Maintenance with External Thread, Dimension Series E, Open (0066340790000)

ELGES Rod End Requiring Maintenance with External Thread, Dimension Series E, Open 0066340790000

Product Details:

Manufacturer part number: 0066340790000

Brand: ELGES

Price: 54.58

Delivery time: 5 Days


Technical Data:

I.D. D: 25 mm

Static load capacity radial: 88300 N

Basic Load Rating: 48300 kN

Height h1: 94 mm

Customs tariff — weight: 0.569 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066340790000

Part Number
0066340790000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Edge clearance r1s min.
(mm)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
l1
(mm)

54.58 €

1 5 Days 258830048300940.5690.629.30.037-0.1732641261720-0.0135.553M24x24253

Loading...

  1. 1

Basic information

Main Body Material Steel Connection screw direction Right Screw Design Rod end
Mounting type External thread Tribological pairing Steel/steel Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Customs tariff — item number 84833080
Tolerance, width B(mm) -0.12 Marking cover / seal None Model series GAR..
Inch / metric Metric Customs tariff — country of origin DE Engineering material Steel
Maintenance required Yes Bearing clearance identifier CN

This page is ELGES Rod End Requiring Maintenance with External Thread, Dimension Series E, Open, part number 0066340790000.
You can find the detail information about specifications and dimensions on part number 0066340790000.

Variation of this product

Part Number
0066307070000
0066329550000
0066339860000
0066340280000
0066342140000
0066342650000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Edge clearance r1s min.
(mm)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
l1
(mm)

78.46 €

1 5 Days 30119000623001100.9320.634.20.037-0.163773146.51922-0.0140.765M30x24765

33.55 €

1 5 Days 175650021300690.2020.320.70.030-0.082102346921114-0.0082536M163036

30.62 €

1 5 Days 154160016900630.150.318.40.030-0.08282040831012-0.0082234M142634

40.74 €

1 5 Days 207560029600780.3270.324.20.030-0.08292753104.51316-0.012943M20x1,53543

18.85 €

1 5 Days 669303400360.0180.380.023-0.06813122146.54.46-0.0081018M61418

19.51 €

1 5 Days 8129005590420.0310.310.20.023-0.0681514245468-0.0081322M81622

Tech Support