ELGES Maintenance-Free Rod End with Internal Thread, Dimension Series K, Open (0066350910000)

ELGES Maintenance-Free Rod End with Internal Thread, Dimension Series K, Open 0066350910000

Product Details:

Manufacturer part number: 0066350910000

Brand: ELGES

Price: 19.28

Delivery time: 5 Days


Technical Data:

I.D. D: 6 mm

Static load capacity radial: 7990 N

Basic Load Rating: 7750 kN

Height h1: 30 mm

Customs tariff — weight: 0.027 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066350910000

Part Number
0066350910000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Tilt angle
(°)
External diameter d5
(mm)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Height l5
(mm)
External diameter W
(mm)
Tolerance, internal diameter d1
(mm)
Model series External diameter dk
(mm)
External diameter d4
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)

19.28 €

1 5 Days 679907750300.027913131120406.7595110.012GIKR..12.71012M616

Loading...

  1. 1

Basic information

Main Body Material Steel Connection screw direction Right Screw Edge clearance r1s min.(mm) 0.3
Design Rod end Radial bearing clearance(mm) 0-0.035 Mounting type Internal thread
Tribological pairing Steel/PFTE film Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84833080 Tolerance, width B(mm) -0.12
Marking cover / seal None Inch / metric Metric Customs tariff — country of origin DE
Engineering material Steel Maintenance required No Bearing clearance identifier CN

This page is ELGES Maintenance-Free Rod End with Internal Thread, Dimension Series K, Open, part number 0066350910000.
You can find the detail information about specifications and dimensions on part number 0066350910000.

Variation of this product

Part Number
0066308200000
0066308390000
0066309600000
0066312740000
0066350240000
0066351130000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Tilt angle
(°)
External diameter d5
(mm)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Height l5
(mm)
External diameter W
(mm)
Tolerance, internal diameter d1
(mm)
Model series External diameter dk
(mm)
External diameter d4
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)

31.32 €

1 5 Days 122080024000500.1215.4132217326612166.5190.018GIKR..22.22517.522M1226

53.23 €

1 5 Days 164530038600640.2419.4152823428515218220.018GIKR..28.5752228M1632

61.25 €

1 5 Days 164530038600640.23619.4152823428515218220.018GIKPR..28.5752228M16x1,532

36.05 €

1 5 Days 122080024000500.1215.4132217326612166.5190.018GIKPR..22.22517.522M12x1.2526

68.88 €

1 5 Days 204560056600770.4324.414352650102182510300.021GIKR..34.92527.533M20x1,540

21.72 €

1 5 Days 81310012900360.0510.414161324489125140.015GIKR..15.87512.516M819

Tech Support