ELGES Radial Spherical Plain Bearings Requiring Maintenance, Steel / Steel, Sealed, Dimension Series E (0066480960000)

ELGES Radial Spherical Plain Bearings Requiring Maintenance, Steel / Steel, Sealed, Dimension Series E 0066480960000

Product Details:

Manufacturer part number: 0066480960000

Brand: ELGES

Price: 22.94

Delivery time: 5 Days


Technical Data:

I.D. D: 30 mm

Static load capacity radial: 311000 N

Basic Load Rating: 62300 kN

Customs tariff — weight: 0.138 kg

Radial bearing clearance: 0.05-0.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066480960000

Part Number
0066480960000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
Tilt angle
(°)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Tolerance, width C
(mm)
r1 (min.)
(mm)

22.94 €

1 5 Days 30311000623000.1380.05-0.1618-0.1222-0.0140.747-0.0110.6-0.240.6

Loading...

  1. 1

Basic information

Main Body Material Steel Design Spherical plain bearing Tribological pairing Steel/steel
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84833080 Marking cover / seal 2RS Model series GE..
Inch / metric Metric Customs tariff — country of origin DE Engineering material Steel
Maintenance required Yes Bearing clearance identifier CN

This page is ELGES Radial Spherical Plain Bearings Requiring Maintenance, Steel / Steel, Sealed, Dimension Series E, part number 0066480960000.
You can find the detail information about specifications and dimensions on part number 0066480960000.

Variation of this product

Part Number
0066479520000
0066480100000
0066481500000
0066481850000
0066482230000
0066482740000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
Tilt angle
(°)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Tolerance, width C
(mm)
r1 (min.)
(mm)

331.65 €

1 5 Days 11032800006550004.3140.085-0.165655-0.270-0.02140160-0.0251-0.51

18.05 €

1 5 Days 20148000296000.060.04-0.082912-0.1216-0.012935-0.0110.3-0.240.3

33.46 €

1 5 Days 40496000991000.2970.06-0.12722-0.1228-0.0125362-0.0130.6-0.31

48.86 €

1 5 Days 507850001570000.530.06-0.12628-0.1235-0.0126675-0.0130.6-0.31

74.74 €

1 5 Days 60122000024500010.06-0.12636-0.1544-0.0158090-0.0151-0.41

147.23 €

1 5 Days 8020100004100002.250.072-0.165645-0.1555-0.015105120-0.0151-0.41

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360