ELGES Maintenance-Free Radial Spherical Plain Bearing Hard Chrome / PTFE, Opening, Dimension Series G (0066498660000)

ELGES Maintenance-Free Radial Spherical Plain Bearing Hard Chrome / PTFE, Opening, Dimension Series G 0066498660000

Product Details:

Manufacturer part number: 0066498660000

Brand: ELGES

Price: 37.23

Delivery time: 5 Days


Technical Data:

I.D. D: 8 mm

Static load capacity radial: 21600 N

Basic Load Rating: 8640 kN

Customs tariff — weight: 0.014 kg

Radial bearing clearance: 0-0.032 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066498660000

Part Number
0066498660000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
Tilt angle
(°)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
r1 (min.)
(mm)

37.23 €

1 5 Days 82160086400.0140-0.03221611-0.0081619-0.0090.30.3

Loading...

  1. 1

Basic information

Main Body Material Steel Design Spherical plain bearing Tribological pairing Hard chrome/PTFE composite
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84833080 Tolerance, width B(mm) -0.12 Marking cover / seal None
Model series GE.. Inch / metric Metric Customs tariff — country of origin DE
Engineering material Steel Maintenance required No Bearing clearance identifier CN
Tolerance, width C(mm) -0.24

This page is ELGES Maintenance-Free Radial Spherical Plain Bearing Hard Chrome / PTFE, Opening, Dimension Series G, part number 0066498660000.
You can find the detail information about specifications and dimensions on part number 0066498660000.

Variation of this product

Part Number
0066498230000
0066499710000
0066500580000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
Tilt angle
(°)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
r1 (min.)
(mm)

37.18 €

1 92 Days 61460058500.010-0.0322159-0.0081316-0.0080.30.3

50.29 €

1 5 Days 20128000511000.1560-0.05171625-0.0135.542-0.0110.30.6

55.95 €

1 5 Days 25165000659000.20-0.05171828-0.0140.747-0.0110.60.6

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360