ELGES Hydraulic Rod End Requiring Maintenance with Round Welding Ends, Open

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066357680000
0066357760000
0066357840000
0066358060000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Edge clearance r1s min.
(mm)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Height l8
(mm)
Height h2
(mm)
d6
(mm)

37.95 €

1 5 Days 2053700296000.2390.324.20.030-0.0829275364.51316-0.01293533827.5

51.17 €

1 5 Days 2570800483000.4350.629.30.037-0.173264771720-0.0135.54244533.5

60.37 €

1 5 Days 3095700623000.6350.634.20.037-0.16377387.51922-0.0140.74745140

94.11 €

1 5 Days 40156000991001.2520.6450.043-0.12748921152328-0.012536256952

Loading...

  1. 1

Basic information

Main Body Material Steel Design Rod end Mounting type Circular welding ends
Tribological pairing Steel/steel Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84833080 Tolerance, width B(mm) -0.12
Marking cover / seal None Model series GK.. Inch / metric Metric
Customs tariff — country of origin DE Engineering material Steel Maintenance required Yes
Bearing clearance identifier CN d7(mm) 4

Tech Support