Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0066357680000
Part Number
|
---|
0066357680000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Static load capacity radial (N) | Basic Load Rating (kN) | Customs tariff — weight (kg) | Edge clearance r1s min. (mm) | Shoulder dimension d1 (mm) | Radial bearing clearance (mm) | Tilt angle (°) | Central length l7 (mm) | External diameter d2 (mm) | Total height l4 (mm) | Width C (mm) | Width B (mm) | Tolerance, internal diameter d1 (mm) | External diameter dk (mm) | External diameter D (mm) | Height l8 (mm) | Height h2 (mm) | d6 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.95 € | 1 | 5 Days | 20 | 53700 | 29600 | 0.239 | 0.3 | 24.2 | 0.030-0.082 | 9 | 27 | 53 | 64.5 | 13 | 16 | -0.01 | 29 | 35 | 3 | 38 | 27.5 |
Loading...
Main Body Material | Steel | Design | Rod end | Mounting type | Circular welding ends |
---|---|---|---|---|---|
Tribological pairing | Steel/steel | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Customs tariff — item number | 84833080 | Tolerance, width B(mm) | -0.12 |
Marking cover / seal | None | Model series | GK.. | Inch / metric | Metric |
Customs tariff — country of origin | DE | Engineering material | Steel | Maintenance required | Yes |
Bearing clearance identifier | CN | d7(mm) | 4 |
This page is ELGES Hydraulic Rod End Requiring Maintenance with Round Welding Ends, Open, part number 0066357680000.
You can find the detail information about specifications and dimensions on part number 0066357680000.
Configure
Basic Attributes
Type
I.D. D(mm)
Customs tariff — weight(kg)
Edge clearance r1s min.(mm)
Shoulder dimension d1(mm)
Radial bearing clearance(mm)
Tilt angle(°)
Central length l7(mm)
External diameter d2(mm)
Total height l4(mm)
Width C(mm)
Width B(mm)
Tolerance, internal diameter d1(mm)
External diameter dk(mm)
External diameter D(mm)
Height l8(mm)
Height h2(mm)
d6(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0066357760000 |
0066357840000 |
0066358060000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Static load capacity radial (N) | Basic Load Rating (kN) | Customs tariff — weight (kg) | Edge clearance r1s min. (mm) | Shoulder dimension d1 (mm) | Radial bearing clearance (mm) | Tilt angle (°) | Central length l7 (mm) | External diameter d2 (mm) | Total height l4 (mm) | Width C (mm) | Width B (mm) | Tolerance, internal diameter d1 (mm) | External diameter dk (mm) | External diameter D (mm) | Height l8 (mm) | Height h2 (mm) | d6 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.17 € | 1 | 5 Days | 25 | 70800 | 48300 | 0.435 | 0.6 | 29.3 | 0.037-0.1 | 7 | 32 | 64 | 77 | 17 | 20 | -0.01 | 35.5 | 42 | 4 | 45 | 33.5 | ||
60.37 € | 1 | 5 Days | 30 | 95700 | 62300 | 0.635 | 0.6 | 34.2 | 0.037-0.1 | 6 | 37 | 73 | 87.5 | 19 | 22 | -0.01 | 40.7 | 47 | 4 | 51 | 40 | ||
94.11 € | 1 | 5 Days | 40 | 156000 | 99100 | 1.252 | 0.6 | 45 | 0.043-0.12 | 7 | 48 | 92 | 115 | 23 | 28 | -0.012 | 53 | 62 | 5 | 69 | 52 |