ELGES Maintenance-Free Radial Spherical Plain Bearing Hard Chrome / ELGOGLIDE, Sealed, Dimension Series G (0066502440000)

ELGES Maintenance-Free Radial Spherical Plain Bearing Hard Chrome / ELGOGLIDE, Sealed, Dimension Series G 0066502440000

Product Details:

Manufacturer part number: 0066502440000

Brand: ELGES

Price: 109.57

Delivery time: 5 Days


Technical Data:

I.D. D: 40 mm

Static load capacity radial: 600000 N

Basic Load Rating: 360000 kN

Customs tariff — weight: 0.512 kg

Radial bearing clearance: 0-0.06 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066502440000

Part Number
0066502440000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
Tilt angle
(°)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Tolerance, width C
(mm)

109.57 €

1 5 Days 406000003600000.5120-0.061725-0.1240-0.0126068-0.0130.6-0.3

Loading...

  1. 1

Basic information

Main Body Material Steel Design Spherical plain bearing Tribological pairing Hard chrome/ELGOGLIDE
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84833080 Marking cover / seal 2RS Model series GE..
Inch / metric Metric Customs tariff — country of origin DE Engineering material Steel
Maintenance required No Bearing clearance identifier CN r1 (min.)(mm) 1

This page is ELGES Maintenance-Free Radial Spherical Plain Bearing Hard Chrome / ELGOGLIDE, Sealed, Dimension Series G, part number 0066502440000.
You can find the detail information about specifications and dimensions on part number 0066502440000.

Variation of this product

Part Number
0066501120000
0066501980000
0066503250000
0066504140000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
Tilt angle
(°)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Tolerance, width C
(mm)

83.06 €

1 5 Days 303530002120000.2830-0.051720-0.1232-0.014755-0.0130.6-0.3

94.11 €

1 5 Days 354660002800000.3850-0.061622-0.1235-0.0125362-0.0130.6-0.3

165.34 €

1 5 Days 5011500006910001.3770-0.061736-0.1256-0.0128090-0.0150.6-0.4

434.35 €

1 5 Days 70189000011300002.860-0.0721645-0.1570-0.015105120-0.0151-0.4

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360