ELGES Rod End Requiring Maintenance with Internal Thread, Dimension Series E, Open (0066354660000)

ELGES Rod End Requiring Maintenance with Internal Thread, Dimension Series E, Open 0066354660000

Product Details:

Manufacturer part number: 0066354660000

Brand: ELGES

Price: 42.66

Delivery time: 5 Days


Technical Data:

I.D. D: 20 mm

Static load capacity radial: 75600 N

Basic Load Rating: 29600 kN

Height h1: 77 mm

Customs tariff — weight: 0.343 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066354660000

Part Number
0066354660000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Edge clearance r1s min.
(mm)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
External diameter d5
(mm)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Height l5
(mm)
External diameter W
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter d4
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)

42.66 €

1 5 Days 207560029600770.3430.324.20.030-0.0829352753103.513161032-0.012927.540M20x1,535

Loading...

  1. 1

Basic information

Main Body Material Steel Connection screw direction Right Screw Design Rod end
Mounting type Internal thread Tribological pairing Steel/steel Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Customs tariff — item number 84833080
Tolerance, width B(mm) -0.12 Marking cover / seal None Model series GIR..
Inch / metric Metric Customs tariff — country of origin DE Engineering material Steel
Maintenance required Yes Bearing clearance identifier CN

This page is ELGES Rod End Requiring Maintenance with Internal Thread, Dimension Series E, Open, part number 0066354660000.
You can find the detail information about specifications and dimensions on part number 0066354660000.

Variation of this product

Part Number
0066306420000
0066326610000
0066353930000
0066354070000
0066355040000
0066355390000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Edge clearance r1s min.
(mm)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
External diameter d5
(mm)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Height l5
(mm)
External diameter W
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter d4
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)

22.94 €

1 5 Days 10220008160430.0650.313.20.023-0.0681219152957.5796.517-0.008161520M1019

21.37 €

1 5 Days 8160005590360.040.310.20.023-0.068151614244868514-0.0081312.515M816

26.57 €

1 5 Days 123040010800500.0990.314.90.023-0.06811221834678106.519-0.0081817.523M1222

33.75 €

1 5 Days 154480016900610.1660.318.40.030-0.0828262040811012822-0.008222130M1426

57.91 €

1 5 Days 258830048300940.6360.629.30.037-0.1742326412617201236-0.0135.533.548M24x242

84.72 €

1 5 Days 30119000623001100.9780.634.20.037-0.16503773146.519221541-0.0140.74056M30x247

Tech Support