ELGES Radial Spherical Plain Bearing Requiring Maintenance with Cylindrical Extensions on The Inner Ring, Steel / Steel, Open

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066474990000
0066527430000
0066529480000
0066530570000
0066533160000
0066534050000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
External diameter d2
(mm)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Tolerance, width C
(mm)
r1 (min.)
(mm)

73.68 €

1 5 Days 507850001570000.5820.06-0.125728-0.25500.0256675-0.0130.6-0.31

23.34 €

1 5 Days 20148000296000.0690.04-0.0822512-0.21200.0212935-0.0110.3-0.240.3

38.69 €

1 5 Days 32337000673000.2060.05-0.13818-0.25320.0254452-0.0130.6-0.31

48.86 €

1 5 Days 40496000991000.3430.06-0.124622-0.25400.0255362-0.0130.6-0.31

124.74 €

1 5 Days 6312700002540001.2140.072-0.16571.536-0.3630.038395-0.0151-0.41

407.46 €

1 5 Days 7015600003130001.710.072-0.1657940-0.3700.0392105-0.0151-0.41

Loading...

  1. 1

Basic information

Main Body Material Steel Design Spherical plain bearing Tilt angle(°) 4
Tribological pairing Steel/steel Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84833080 Marking cover / seal None
Model series GE.. Inch / metric Metric Customs tariff — country of origin DE
Engineering material Steel Maintenance required Yes Bearing clearance identifier CN

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360