ELGES Axial Spherical Plain Bearings Requiring Maintenance, Steel / Steel, Open

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066541690000
0066541770000
0066543470000
0066544280000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Tilt angle
(°)
External diameter d2
(mm)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
External diameter d3
(mm)
Tolerance, external diameter D
(mm)
Axial movement range s
(mm)
Tolerance, width C
(mm)
Shoulder dimension D1
(mm)
Height H
(mm)

95.98 €

1 5 Days 20376000751000.2665013-0.2414.3-0.01605540-0.01312.5-0.2433.520

113.97 €

1 5 Days 256460001290000.385757.517-0.2416-0.01666245-0.01314-0.2434.522.5

694.22 €

1 5 Days 6036800007360004.647139.533-0.337-0.015160150109-0.01835-0.38645

1,049.31 €

1 5 Days 80518000010400007.14616836-0.342-0.015194180130-0.02542.5-0.310850

Loading...

  1. 1

Basic information

Main Body Material Steel Design Axial spherical plain bearing Tribological pairing Steel/steel
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84833080 Marking cover / seal None Model series GE..
Inch / metric Metric Customs tariff — country of origin DE Engineering material Steel
Maintenance required Yes Bearing clearance identifier CN Tolerance, height H (+/-)(mm) -0.4
r (min.)(mm) 1 r1 (min.)(mm) 0.3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360