ELGES Hydraulic Rod End Requiring Maintenance with Thread Clamping Facility, Open (0066307820000)

ELGES Hydraulic Rod End Requiring Maintenance with Thread Clamping Facility, Open 0066307820000

Product Details:

Manufacturer part number: 0066307820000

Brand: ELGES

Price: 77.77

Delivery time: 5 Days


Technical Data:

I.D. D: 25 mm

Static load capacity radial: 65500 N

Basic Load Rating: 48300 kN

Height h1: 50 mm

Customs tariff — weight: 0.48 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066307820000

Part Number
0066307820000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
External diameter d5
(mm)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter d4
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
Tightening torque
(Nm)
l1
(mm)

77.77 €

1 5 Days 256550048300500.4829.30.037-0.174125567823-0.1220-0.0135.52517M16x1,5423217

Loading...

  1. 1

Basic information

Main Body Material Steel Design Rod end Mounting type Thread clamping
Tribological pairing Steel/steel Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84833080 Marking cover / seal None
Model series GIHRK.. Inch / metric Metric Customs tariff — country of origin DE
Engineering material Steel Maintenance required Yes Bearing clearance identifier CN

This page is ELGES Hydraulic Rod End Requiring Maintenance with Thread Clamping Facility, Open, part number 0066307820000.
You can find the detail information about specifications and dimensions on part number 0066307820000.

Variation of this product

Part Number
0066329040000
0066329980000
0066347450000
0066347610000
0066347880000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
External diameter d5
(mm)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter d4
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
Tightening torque
(Nm)
l1
(mm)

202.51 €

1 5 Days 503330001570001053.63655.90.043-0.126885511616340-0.1235-0.012666146M45x1,57511046

110.06 €

1 5 Days 3514000079900701.20139.70.037-0.1658387810930-0.1225-0.012474029M28x1.5556429

83.06 €

1 5 Days 309680062300600.7334.20.037-0.164630649228-0.1222-0.0140.73223M22x1.5473223

136.48 €

1 5 Days 4022800099100852.007450.043-0.12766459413235-0.1228-0.012534936M35x1,5626436

315.98 €

1 5 Days 603270002450001305.62166.80.043-0.126906513020050-0.1544-0.015807559M58x1.5904659

Tech Support