INA Adjustable Needle Roller Bearings with Inner Ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0507802470000
0507802800000
0507803010000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Fatigue limit load Pu
(kN)
Envelope circle diameter F
(mm)
Customs tariff — weight Product code

37.77 €

1 5 Days 1735162110014600175003.2200.073PNA17/35-XL

50.68 €

1 5 Days 2547201480025500360006.3300.157PNA25/47-XL

55.77 €

1 5 Days 3555201140029500470008.3400.177PNA35/55-XL

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Product type Needle roller bearings Inner ring (yes / no) Yes
r (min.)(mm) 0.8 Axial movement range s(mm) 0,5 Marking cover / seal None
Can be relubricated (yes / no) No Model series PNA.. r1 (min.)(mm) 0.3
Lip on outer ring yes/no Yes Customs tariff — country of origin DE Bearing clearance identifier CN
Cage material Sheet steel Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — item number 84824000

Tech Support