Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0000355809065
Part Number
|
---|
0000355809065 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Fatigue limit load Pu (kN) | Axial washer | Raceway dimension Ea (mm) | Raceway dimension Eb (mm) | Ref. speed rpm | Height H (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.40 € | 1 | 5 Days | 50 | 70 | 3 | 4800 | 32000 | 143000 | 14.8 | AS5070 | 68 | 55 | 1,950 | 3 | 0.02 | AXK5070-A/0-10 |
Loading...
Number of Raceway Ring Rows | Single Row | Size Standards | Metric System | Product type | Axial needle roller cage assembly |
---|---|---|---|---|---|
Bore shape | Cylindrical | Model series | AXK.. | Customs tariff — country of origin | DE |
Cage material | Metal | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
Customs tariff — item number | 84829900 |
This page is INA Axial Needle Roller Cage Assemblies, part number 0000355809065.
You can find the detail information about specifications and dimensions on part number 0000355809065.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Fatigue limit load Pu(kN)
Axial washer
Raceway dimension Ea(mm)
Raceway dimension Eb(mm)
Ref. speed rpm
Height H(mm)
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0000352549065 |
0000352979065 |
0000353359065 |
0000356029065 |
0000356299065 |
0000356539065 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Fatigue limit load Pu (kN) | Axial washer | Raceway dimension Ea (mm) | Raceway dimension Eb (mm) | Ref. speed rpm | Height H (mm) | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.55 € | 1 | 5 Days | 17 | 30 | 2 | 12300 | 12000 | 39500 | 3.95 | AS1730 | 29 | 19 | 4,600 | 2 | 0.004 | AXK1730-A/0-10 | |||
2.65 € | 1 | 5 Days | 20 | 35 | 2 | 10500 | 13100 | 46500 | 4.75 | AS2035 | 34 | 22 | 4,350 | 2 | 0.005 | AXK2035-A/0-10 | |||
- | 2.80 € | 1 | 5 Days | 25 | 42 | - | 8400 | 14700 | 58000 | 5.9 | AS2542 | 41 | 29 | 3,850 | 2 | 0.007 | - | ||
6.20 € | 1 | 5 Days | 55 | 78 | 3 | 4350 | 38500 | 186000 | 20.3 | AS5578 | 76 | 60 | 1,780 | 3 | 0.027 | AXK5578-A/0-10 | |||
7.45 € | 1 | 5 Days | 60 | 85 | 3 | 3950 | 45000 | 234000 | 26.5 | AS6085 | 83 | 65 | 1,590 | 3 | 0.033 | AXK6085-A/0-10 | |||
9.62 € | 1 | 5 Days | 65 | 90 | 3 | 3700 | 47000 | 255000 | 28.5 | AS6590 | 88 | 70 | 1,470 | 3 | 0.035 | AXK6590-A/0-10 |