INA Axial Needle Roller Cage Assemblies (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0000351149065
0000351739065
0000352209065
0000352549065
0000352979065
0000353359065
0000355219065
0000355649065
0000355809065
0000356029065
0000356299065
0000356539065
0000356889065
0000357009065
0000357269065
0000357429065
0000357699065
0000357859065
0000358079065
0000358239065
0000358669065
0000359049065
0000359559065
0000359639065
0000591109065
0000591459065
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
Fatigue limit load Pu
(kN)
Axial washer Raceway dimension Ea
(mm)
Raceway dimension Eb
(mm)
Ref. speed rpm Height H
(mm)
Customs tariff — weight Product code

2.46 €

1 5 Days 10242169009200255002.5AS102423127,40020.003AXK1024-A/0-10

2.49 €

1 5 Days 12262152009900290002.85AS122625146,50020.003AXK1226-A/0-10

2.54 €

1 5 Days 152821340011400360003.6AS152827175,10020.004AXK1528-A/0-10

2.55 €

1 5 Days 173021230012000395003.95AS173029194,60020.004AXK1730-A/0-10

2.65 €

1 5 Days 203521050013100465004.75AS203534224,35020.005AXK2035-A/0-10
-

2.80 €

1 5 Days 2542-840014700580005.9AS254241293,85020.007-

3.63 €

1 5 Days 35522660017900810008.3AS355251392,80020.009AXK3552-A/0-10
-

4.66 €

1 5 Days 4565-51003000012800013.3AS456563502,17030.018-

5.40 €

1 5 Days 5070348003200014300014.8AS507068551,95030.02AXK5070-A/0-10

6.20 €

1 5 Days 5578343503850018600020.3AS557876601,78030.027AXK5578-A/0-10

7.45 €

1 5 Days 6085339504500023400026.5AS608583651,59030.033AXK6085-A/0-10

9.62 €

1 5 Days 6590337004700025500028.5AS659088701,47030.035AXK6590-A/0-10

13.49 €

1 5 Days 7095435005400025500026.5AS709593741,43040.049AXK7095-A/0-10

16.42 €

1 5 Days 75100433005500026500028AS7510098791,35040.051AXK75100-A/0-10
-

19.62 €

1 5 Days 80105-31005600028000029.5AS80105103841,28040.054AXK80105-A/0-10

22.77 €

1 5 Days 85110-29505800029000030.5AS85110108891,22040.057AXK85110-A/0-10

25.83 €

1 5 Days 90120427507300040500044.5-118941,12040.074AXK90120-A/0-10

30.06 €

1 5 Days 100135-24209100056000058AS10013513310598040.097AXK100135-A/0-10

41.89 €

1 5 Days 110145422609700062000063-14311589040.113AXK110145-A/0-10

50.38 €

1 5 Days 1201554209010200068000068AS12015515312581040.12AXK120155-A/0-10

68.38 €

1 5 Days 1301705192013400084000075AS13017016713676050.189AXK130170-A/0-10

82.89 €

1 5 Days 1401805180013900090000079AS14018017714671050.205AXK140180-A/0-10

98.20 €

1 5 Days 1501905169014300096000082AS15019018715666050.216AXK150190-A/0-10

118.92 €

1 5 Days 16020051600148000102000086AS16020019716662050.232AXK160200-A/0-10

4.02 €

1 5 Days 4060358002800011400011.8AS406058452,44030.016AXK4060-A/0-10
-

3.11 €

1 5 Days 3047-730016300700007.1AS304746343,20020.008-

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Size Standards Metric System Product type Axial needle roller cage assembly
Bore shape Cylindrical Model series AXK.. Customs tariff — country of origin DE
Cage material Metal Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — item number 84829900

Tech Support