Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0003617800000 |
0015410210000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Shoulder dimension d1 (mm) | Small bore washer | r (min.) (mm) | Axial cylindrical roller cage assembly | Large bore washer | Fatigue limit load Pu (kN) | Raceway dimension Ea (mm) | Bore code | Shoulder dimension D1 (mm) | Raceway dimension Eb (mm) | Ref. speed rpm | Height H (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.80 € | 1 | 5 Days | 30 | 60 | 18 | 6400 | 69000 | 197000 | 60 | WS89306 | 1 | K89306 | GS89306 | 189 | 59 | 06 | 32 | 33 | 2,600 | 18 | 0.232 | 89306-TV | |||
208.75 € | 1 | 5 Days | 50 | 95 | 27 | 3950 | 168000 | 560000 | 95 | WS89310 | 1.1 | K89310 | GS89310 | 58 | 92 | 10 | 52 | 56 | 1,460 | 27 | 0.485 | 89310-TV |
Loading...
Number of Raceway Ring Rows | Double Row | Size Standards | Metric System | Product type | Axial cylindrical roller bearings |
---|---|---|---|---|---|
Bore shape | Cylindrical | Cage designation | Glass fiber-reinforced polyamide P66 | Model series | 812.. |
Customs tariff — country of origin | DE | Cage material | Resin | Customs tariff — weight unit | kg |
Customs tariff — weight per | 1 | Customs tariff — item number | 84825000 |
Configure
Basic Attributes
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Shoulder dimension d1(mm)
Small bore washer
r (min.)(mm)
Axial cylindrical roller cage assembly
Large bore washer
Fatigue limit load Pu(kN)
Raceway dimension Ea(mm)
Bore code
Shoulder dimension D1(mm)
Raceway dimension Eb(mm)
Ref. speed rpm
Height H(mm)
Customs tariff — weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes