Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0507476300000
Part Number
|
---|
0507476300000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | C2 (mm) | da (mm) | Axial limit fatigue load Pua (kN) | r (min.) (mm) | Width C1 (mm) | Fatigue limit load Pu (kN) | Axial static capacities (kN) | r1 max (mm) | Axial dynamic capacities (kN) | Shoulder dimension D1 (mm) | Envelope circle diameter F (mm) | Inner ring | Cage material | Customs tariff — weight (kg) | Customs tariff — weight per | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.42 € | 1 | 5 Days | 50 | 62 | 35 | 43000 | 3300 | 74000 | 29000 | 75000 | 10 | 65.5 | 3.65 | 0.6 | 14 | 12.7 | 75 | 0.6 | 29 | 70.2 | 50 | IR45X50X25 | Sheet steel | 0.288 | 1 | NKX50-Z-XL |
Loading...
Load Direction | Radial / Thrust | Number of Bearing Ring Rows | Double Row | Product type | Needle axial deep groove ball bearing |
---|---|---|---|---|---|
Bore shape | Cylindrical | Marking cover / seal | Z | Model series | NKX.. |
Customs tariff — weight unit | kg | Customs tariff — item number | 84828000 | Customs tariff — country of origin | DE |
This page is Needle roller / axial deep groove ball bearings / without inner ring / with cover cap / INA, part number 0507476300000.
You can find the detail information about specifications and dimensions on part number 0507476300000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
C2(mm)
da(mm)
Axial limit fatigue load Pua(kN)
r (min.)(mm)
Width C1(mm)
Fatigue limit load Pu(kN)
Axial static capacities(kN)
r1 max(mm)
Axial dynamic capacities(kN)
Shoulder dimension D1(mm)
Envelope circle diameter F(mm)
Inner ring
Cage material
Customs tariff — weight(kg)
Customs tariff — weight per
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0507131670000 |
0507475500000 |
0507475680000 |
0507475760000 |
0507475840000 |
0507476490000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | C2 (mm) | da (mm) | Axial limit fatigue load Pua (kN) | r (min.) (mm) | Width C1 (mm) | Fatigue limit load Pu (kN) | Axial static capacities (kN) | r1 max (mm) | Axial dynamic capacities (kN) | Shoulder dimension D1 (mm) | Envelope circle diameter F (mm) | Inner ring | Cage material | Customs tariff — weight (kg) | Customs tariff — weight per | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.02 € | 1 | 5 Days | 17 | 26 | 25 | 13500 | 8500 | 15000 | 10800 | 18200 | 8 | 25.7 | 0.87 | 0.3 | 9 | 2.75 | 18.2 | 0.3 | 10.8 | 30.1 | 17 | IR14X17X17 | Sheet steel | 0.055 | 1 | NKX17-Z-XL | |||
38.55 € | 1 | 5 Days | 12 | 21 | 23 | 10100 | 11000 | 11000 | 10300 | 15400 | 6.5 | 21.7 | 0.74 | 0.3 | 9 | 1.92 | 15.4 | 0.3 | 10.3 | 26.1 | 12 | IR9X12X16 | Sheet steel | 0.043 | 1 | NKX12-Z-XL | |||
40.00 € | 1 | 5 Days | 15 | 24 | 23 | 12100 | 9500 | 12700 | 10500 | 16800 | 6.5 | 23.7 | 0.81 | 0.3 | 9 | 2.32 | 16.8 | 0.3 | 0.5 | 28.1 | 15 | IR12X15X16 | Sheet steel | 0.046 | 1 | NKX15-Z-XL | |||
48.55 € | 1 | 5 Days | 20 | 30 | 30 | 18600 | 7500 | 23800 | 14200 | 24700 | 10.5 | 30.7 | 1.19 | 0.3 | 10 | 4.15 | 24.7 | 0.3 | 14.3 | 35.1 | 20 | IR17X20X20 | Sheet steel | 0.085 | 1 | NKX20-Z-XL | |||
56.45 € | 1 | 5 Days | 25 | 37 | 30 | 21300 | 6000 | 30500 | 19600 | 37500 | 9.5 | 37.7 | 1.79 | 0.6 | 11 | 5.3 | 37.5 | 0.6 | 19.6 | 42.1 | 25 | IR20X25X20 | Sheet steel | 0.129 | 1 | NKX25-Z-XL | |||
166.40 € | 1 | 5 Days | 60 | 72 | 40 | 47500 | 2800 | 90000 | 41500 | 113000 | 12 | 80.5 | 5.4 | 1 | 17 | 15.4 | 113 | 1 | 41.5 | 85.2 | 60 | IR50X60X25 | Sheet steel | 0.455 | 1 | NKX60-Z-XL |