Radial insert ball bearings / single row / NPP / eccentric locking collar / rubber spacer / INA (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008336730000
0008337460000
0008337620000
0008348310000
0008348660000
0008348820000
0008474370000
0008474880000
0009260510000
0009753110000
0009810870000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Shoulder dimension d3
(mm)
C2
(mm)
External diameter D2
(mm)
Threaded pin width across flats B2
(mm)
Width C
(mm)
Width with mounting components B1
(mm)
Central length S
(mm)
Model series Version: rubber insulating ring Outer surface design Engineering material Customs tariff — weight
(kg)
Product code

27.29 €

1 5 Days 1565.11910100475028-353-25.428.622.1RCSM..-CylindricalSteel, inner and clamping ring are coated with Corrotect0.195RCSMB15/65-XL-FA106

40.48 €

1 5 Days 3065.118.513200830042.5-47.62.5-25.426.520RCSM..-CylindricalSteel0.219RCSMA30/65-XL-FA106

25.03 €

1 5 Days 204616.7940050003016352.5-18.324.518.6RCR..RCR42/46CylindricalSteel0.11RCRA20/46-XL-FA106

26.97 €

1 5 Days 2052.332.312800660033---32.317.631-RABR..RABR 47/52-AH01SphericalSteel, inner and clamping ring are coated with Corrotect0.2RABRB20/52-XL-FA106

-

1 5 Days 2562.233.914000780037.5---33.920.831-RABR..RABR 52/62-AH01SphericalSteel, inner and clamping ring are coated with Corrotect0.24RABRB25/62-XL-FA106

-

1 5 Days 3072.238.2195001130044---38.22335.8-RABR..RABR 62/72SphericalSteel, inner and clamping ring are coated with Corrotect0.38RABRB30/72-XL-FA106

29.62 €

1 5 Days 2065.121.412800660033-403-25.43123.5RCSM..-CylindricalSteel, inner and clamping ring are coated with Corrotect0.245RCSMB20/65-XL-FA106

-

1 5 Days 2565.121.414000780037.5-463-25.43123.5RCSM..-CylindricalSteel, inner and clamping ring are coated with Corrotect0.233RCSMB25/65-XL-FA106

43.14 €

1 5 Days 3580.241.4255001530051---41.42439-RABR..RABR 72/80SphericalSteel, inner and clamping ring are coated with Corrotect0.54RABRB35/80-XL-FA106

-

1 5 Days 408546.3345001980058---46.32743.8-RABR..RABR 80/85SphericalSteel, inner and clamping ring are coated with Corrotect0.652RABRB40/85-XL-FA106

63.63 €

1 5 Days 50100.247.7375002320069---47.73043.8-RABR..RABR 90/100SphericalSteel, inner and clamping ring are coated with Corrotect0.83RABRB50/100-XL-FA106

Loading...

  1. 1

Basic information

Load Direction Radial Size Standard Metric System Product type Radial insert ball bearing
Ring nut No Bore shape Cylindrical Designator cover / seal Two zinc-plated sheet steel washers with NBR component between, axially pretensioned sealing lip
Method of attachment Eccentric locking collar Marking cover / seal NPP Rotation direction Constant
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84821090
Customs tariff — country of origin DE

Tech Support