Radial insert ball bearings / single row / outer ring spherical / fixing screw / INA (0008436600000)

Radial insert ball bearings / single row / outer ring spherical / fixing screw / INA 0008436600000

Product Details:

Manufacturer part number: 0008436600000

Brand: INA

Price: 16.72

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 25 φ

Outer Diameter D: 52 φ

Width B (or T): 27 mm

Basic Dynamic Load Rating: 14000 N

Maximum Allowable Rotational Speed: 16700 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008436600000

Part Number
0008436600000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
Threaded pin width across flats Lubrication hole Ca
(mm)
Width C
(mm)
Central length S
(mm)
Model series Shoulder dimension d2
(mm)
Center length A
(mm)
Customs tariff — weight
(kg)
Product code

16.72 €

1 5 Days 2552271400016700780033.525-157.5AY..30.450.15AY25-XL-NPP-B

Loading...

  1. 1

Basic information

Load Direction Radial Size Standard Metric System Product type Radial insert ball bearing
Ring nut No Bore shape Cylindrical Designator cover / seal Two zinc-plated sheet steel washers with NBR component between, axially pretensioned sealing lip
Method of attachment Set screws Marking cover / seal NPP Rotation direction Alternating
Outer surface design Spherical Engineering material Steel Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84821090 Customs tariff — country of origin DE

This page is Radial insert ball bearings / single row / outer ring spherical / fixing screw / INA, part number 0008436600000.
You can find the detail information about specifications and dimensions on part number 0008436600000.

Variation of this product

Part Number
0008436280000
0008749300000
0008802050000
0008802130000
0008802210000
0008802480000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
Threaded pin width across flats Lubrication hole Ca
(mm)
Width C
(mm)
Central length S
(mm)
Model series Shoulder dimension d2
(mm)
Center length A
(mm)
Customs tariff — weight
(kg)
Product code

15.20 €

1 5 Days 2047251360018700660028.325-147AY..26.74.50.13AY20-XL-NPP-B

16.72 €

1 5 Days 2552271490016700780033.5253.9157.5GAY..30.450.15GAY25-XL-NPP-B

15.20 €

1 5 Days 2047251360018700660028.3254147GAY..26.74.50.13GAY20-XL-NPP-B

20.08 €

1 5 Days 30623019500138001130039.434.7189GAY..37.35.80.25GAY30-XL-NPP-B

24.09 €

1 5 Days 35723525500117001530046.935.6199.5GAY..44.560.383GAY35-XL-NPP-B

28.83 €

1 5 Days 408039.4532500103001980052.446.42110.5GAY..49.380.53GAY40-XL-NPP-B

Tech Support