Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0506052830000
Part Number
|
---|
0506052830000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | C2 (mm) | da (mm) | Axial limit fatigue load Pua (kN) | r (min.) (mm) | Width C1 (mm) | Fatigue limit load Pu (kN) | Axial static capacities (kN) | r1 max (mm) | Axial dynamic capacities (kN) | Shoulder dimension D1 (mm) | Envelope circle diameter F (mm) | Inner ring | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.63 € | 1 | 5 Days | 60 | 72 | 40 | 47500 | 2800 | 90000 | 41500 | 113000 | 12 | 80.5 | 5.4 | 1 | 17 | 15.4 | 113 | 1 | 41.5 | 85.2 | 60 | IR50X60X25 | 0.431 | NKX60-XL |
Loading...
Load Direction | Radial / Thrust | Number of Bearing Ring Rows | Double Row | Product type | Needle axial deep groove ball bearing |
---|---|---|---|---|---|
Bore shape | Cylindrical | Marking cover / seal | None | Model series | NKX.. |
Cage material | Sheet steel | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84828000 | Customs tariff — country of origin | DE |
This page is Needle roller / axial deep groove ball bearing / without inner ring / without cover cap / INA , part number 0506052830000.
You can find the detail information about specifications and dimensions on part number 0506052830000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
C2(mm)
da(mm)
Axial limit fatigue load Pua(kN)
r (min.)(mm)
Width C1(mm)
Fatigue limit load Pu(kN)
Axial static capacities(kN)
r1 max(mm)
Axial dynamic capacities(kN)
Shoulder dimension D1(mm)
Envelope circle diameter F(mm)
Inner ring
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0506045030000 |
0506045110000 |
0506047400000 |
0506047670000 |
0506047910000 |
0506053050000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | C2 (mm) | da (mm) | Axial limit fatigue load Pua (kN) | r (min.) (mm) | Width C1 (mm) | Fatigue limit load Pu (kN) | Axial static capacities (kN) | r1 max (mm) | Axial dynamic capacities (kN) | Shoulder dimension D1 (mm) | Envelope circle diameter F (mm) | Inner ring | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.74 € | 1 | 5 Days | 12 | 21 | 23 | 10100 | 11000 | 11000 | 10300 | 15400 | 6.5 | 21.7 | 0.74 | 0.3 | 9 | 1.92 | 15.4 | 0.3 | 10.3 | 26.1 | 12 | IR9X12X16 | 0.04 | NKX12-XL | |||
37.06 € | 1 | 5 Days | 15 | 24 | 23 | 12100 | 9500 | 12700 | 10500 | 16800 | 6.5 | 23.7 | 0.81 | 0.3 | 9 | 2.32 | 16.8 | 0.3 | 10.5 | 28.1 | 15 | IR12X15X16 | 0.042 | NKX15-XL | |||
38.85 € | 1 | 5 Days | 17 | 26 | 25 | 13500 | 8500 | 15000 | 10800 | 18200 | 8 | 25.7 | 0.87 | 0.3 | 9 | 2.75 | 18.2 | 0.3 | 10.8 | 30.1 | 17 | IR14X17X17 | 0.051 | NKX17-XL | |||
44.91 € | 1 | 5 Days | 20 | 30 | 30 | 18600 | 7500 | 23800 | 14200 | 24700 | 10.5 | 30.7 | 1.19 | 0.3 | 10 | 4.15 | 24.7 | 0.3 | 14.3 | 35.1 | 20 | IR17X20X20 | 0.081 | NKX20-XL | |||
52.26 € | 1 | 5 Days | 25 | 37 | 30 | 21300 | 6000 | 30500 | 19600 | 37500 | 9.5 | 37.7 | 1.79 | 0.6 | 11 | 5.3 | 37.5 | 0.6 | 19.6 | 42.1 | 25 | IR20X25X20 | 0.122 | NKX25-XL | |||
190.89 € | 1 | 5 Days | 70 | 85 | 40 | 50000 | 2400 | 92000 | 43000 | 127000 | 11 | 90.5 | 6.1 | 1 | 18 | 15.7 | 127 | 1 | 43 | 95.2 | 70 | IR60X70X25 | 0.554 | NKX70-XL |