Radial insert ball bearings / single row / NPP / eccentric locking collar / adjusting ring / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0009493610000
0009493880000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Shoulder dimension d3
(mm)
Shoulder dimension D1
(mm)
Customs tariff — weight
(kg)
Product code

35.83 €

1 5 Days 25623214000780037.559.60.31PE25-XL

-

1 5 Days 205531.51360066003352.60.25PE20-XL

Loading...

  1. 1

Basic information

Load Direction Radial Size Standard Metric System Product type Radial insert ball bearing
Ring nut Yes Bore shape Cylindrical Designator cover / seal Two zinc-plated sheet steel washers with NBR component between, axially pretensioned sealing lip
Width C(mm) 11.2 Width with mounting components B1(mm) 31 Method of attachment Fit seat
Marking cover / seal NPP Rotation direction Alternating Central length S(mm) 23.5
Model series PE.. Outer surface design Adjusting ring Engineering material Steel
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84821090
Customs tariff — country of origin DE

Tech Support