GLYCODUR Maintenance-Free Plain Bearing Bushings with Flange GLYCODUR F (Part Numbers)

GLYCODUR Maintenance-Free Plain Bearing Bushings with Flange GLYCODUR F
[Specifications]
・Engineering material: Steel
・Coating: PFTE
・Static base loads(kN): 15, 54
・Internal diameter d(mm): 12, 25
・External diameter D(mm): 14, 28

Maintenance-Free Plain Bearing Bushings with Flange GLYCODUR F.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F41227101
F42713101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Static base loads
(kN)
Customs tariff — weight
(kg)
Collar width B1
(mm)
Flange height D1
(mm)
Dynamic base loads
(kN)
Width B
(mm)
Internal diameter d
(mm)
External diameter D
(mm)

1.82 €

50 5 Days 150.0031204.871214

6.03 €

25 5 Days 540.0151.53517.311.52528

Loading...

  1. 1

Basic information

Design Flanged bushing Manufacturer color Silver/gray Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84833080 Temperature range from/to(°C) -200 to +260
Flange yes/no Yes Coating PFTE Model series PBG
Customs tariff — country of origin DE Engineering material Steel Maintenance required No

Tech Support