HYDAC 3-Way Low-Pressure Ball Valve (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
702417
702419
702420
702421
702422
702423
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Ball bore Nominal size Connection size

-

1 5 Days 1.25L-bore20G 3/4

-

1 5 Days 1.89L-bore25G1

-

1 5 Days 2.61T-bore32G1 1/4

-

1 5 Days 0L-bore32G1 1/4

-

1 5 Days 3.32T-bore40G1 1/2

-

1 5 Days 4.05L-bore40G1 1/2

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) ::2.5 Switching ball/shaft material Brass, hard chrome-plated Customs tariff weight unit kg
Type of connection Internal thread to ISO 228 Type KHN3K Shift lever Aluminum - Plug lever offset, mounted
Switching shaft and connection sealing material PTFE Connection 3-way Customs tariff weight Pro 1
Customs tariff article number 84818081 Customs tariff country of origin DE Ball seal material PTFE

Tech Support