Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3288786
Part Number
|
---|
3288786 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (MPa) | Switching ball/shaft material | Customs tariff weight (kg) | Surface protection | Nominal size | Flange material | Type of connection | Type | Shift lever | Switching shaft and connection sealing material | Connection size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.08 € | 1 | 5 Days | ~50 | Steel | 0.395 | Zinc-plated, chrome (VI)-free | 6 | - | Internal thread to ISO 228 | KHB | Zinc die-casting - plug lever offset DN 04-10, 13 | NBR | G 1/4 |
Loading...
Customs tariff weight unit | kg | Ball bore | Straight bore | Sealant shells, material | POM |
---|---|---|---|---|---|
Connection | 2-way | Customs tariff weight Pro | 1 | Customs tariff article number | 84818081 |
Customs tariff country of origin | DE |
This page is HYDAC 2-Way High-Pressure Ball Valve KHB / KHM Ball Valves, part number 3288786.
You can find the detail information about specifications and dimensions on part number 3288786.
Configure
Basic Attributes
Flange material
Switching ball/shaft material
Customs tariff weight(kg)
Surface protection
Nominal size
Type of connection
Type
Shift lever
Switching shaft and connection sealing material
Connection size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3432341 |
552316 |
552762 |
554306 |
554314 |
850700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Pressure Range (MPa) | Switching ball/shaft material | Customs tariff weight (kg) | Surface protection | Nominal size | Flange material | Type of connection | Type | Shift lever | Switching shaft and connection sealing material | Connection size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.08 € | 1 | 5 Days | ~50 | Steel | 0 | Zinc-plated, chrome (VI)-free | 10 | - | Internal thread to ISO 228 | KHB | Aluminum - clamping lever straight DN 12-50 | NBR | G 3/8 | ||
776.92 € | 1 | 5 Days | ~21 | Steel | 0 | Zinc-plated, chrome(VI)-free | 50 | Steel | SAE - flanged version 3000 PSI (210 bar) | KHM-F3 | Steel - plug lever offset | FKM (formerly FPM) | SAE1 1/2 | ||
121.38 € | 1 | 5 Days | ~42 | Steel | 1.437 | Zinc-plated, chrome (VI)-free | 20 | - | Internal thread to ISO 228 | KHB | Aluminum - clamping lever straight DN 12-50 | NBR | G 3/4 | ||
283.08 € | 1 | 5 Days | ~42 | Stainless steel | 1.36 | Zinc-plated, chrome (VI)-free | 20 | - | DIN 2353 Pipe fitting light series | KHB | Aluminum - clamping lever straight DN 12-50 | FKM (formerly FPM) | 22LR | ||
203.08 € | 1 | 5 Days | ~50 | Stainless steel | 0.73 | Zinc-plated, chrome (VI)-free | 13 | - | DIN 2353 Pipe fitting heavy series | KHB | Aluminum - clamping lever straight DN 12-50 | FKM (formerly FPM) | 16SR | ||
338.46 € | 1 | 5 Days | ~31.5 | Steel | 0 | Zinc-plated, chrome (VI)-free | - | - | DIN 2353 Pipe fitting heavy series | KHM | Aluminum - clamping lever straight DN 12-50 | NBR | 38SR |