Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LSM-02
Part Number
|
---|
LSM-02 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching function | Rated operation current Ie at AC-15, 230 V (A) | Rated operation current Ie at DC-13, 230 V (A) | Material housing | Suitable for safety functions | With status indication | Type of electric connection | Degree of protection (IP) | Forced opening | Number of safety auxiliary contacts | Type of control element | Output electronic | Rated operation current Ie at AC-15, 125 V (A) | Rated operation current Ie at AC-15, 24 V (A) | Rated operation current Ie at DC-13, 125 V (A) | Rated operation current Ie at DC-13, 24 V (A) | Width sensor (mm) | Height of sensor (mm) | Length of sensor (mm) | Switching function latching | Ambient temperature during operating (°C) | Number of contacts as normally closed contact | Number of contacts as normally open contact | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.50 € | 2 | 3 Days | Slow-action switch | 6 | 0.3 | Metal | true | false | Cable entry metrical | IP67 | true | 0 | Plunger | false | 6 | 6 | 0.8 | 3 | 31 | 61 | 33.5 | false | 25|70 | 2 | 0 | 4X |
Loading...
Coating housing | Other | Type of interface for safety communication | None | Explosion safety category for gas | None |
---|---|---|---|---|---|
Explosion safety category for dust | None | Construction type housing | Cuboid | Type of interface | None |
Diameter sensor(mm) | 0 | Number of contacts as change-over contact | 0 | Alignment of the control element | Other |
This page is Safety position switch, part number LSM-02.
You can find the detail information about specifications and dimensions on part number LSM-02.
Configure
Basic Attributes
Type
Switching function
Rated operation current Ie at AC-15, 230 V(A)
Rated operation current Ie at DC-13, 230 V(A)
Material housing
Suitable for safety functions
With status indication
Type of electric connection
Degree of protection (IP)
Forced opening
Number of safety auxiliary contacts
Type of control element
Output electronic
Rated operation current Ie at AC-15, 125 V(A)
Rated operation current Ie at AC-15, 24 V(A)
Rated operation current Ie at DC-13, 125 V(A)
Rated operation current Ie at DC-13, 24 V(A)
Width sensor(mm)
Height of sensor(mm)
Length of sensor(mm)
Switching function latching
Ambient temperature during operating(°C)
Number of contacts as normally closed contact
Number of contacts as normally open contact
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LS-S02-ZB |
LS-S11-SW-ZB |
LS-S11-ZB |
LSM-11 |
LSM-11D |
LSM-11DA |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Switching function | Rated operation current Ie at AC-15, 230 V (A) | Rated operation current Ie at DC-13, 230 V (A) | Material housing | Suitable for safety functions | With status indication | Type of electric connection | Degree of protection (IP) | Forced opening | Number of safety auxiliary contacts | Type of control element | Output electronic | Rated operation current Ie at AC-15, 125 V (A) | Rated operation current Ie at AC-15, 24 V (A) | Rated operation current Ie at DC-13, 125 V (A) | Rated operation current Ie at DC-13, 24 V (A) | Width sensor (mm) | Height of sensor (mm) | Length of sensor (mm) | Switching function latching | Ambient temperature during operating (°C) | Number of contacts as normally closed contact | Number of contacts as normally open contact | Degree of protection (NEMA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.70 € | 2 | 3 Days | Slow-action switch | 6 | 0.3 | Plastic | true | false | Other | IP65 | true | 2 | Other | false | 6 | 10 | 0.8 | 3 | 30 | 96 | 33.35 | false | 25|70 | 2 | 0 | 13 | |||
- | 71.50 € | 1 | 31 Days | Slow-action switch | 6 | 0.3 | Plastic | true | false | Other | IP65 | true | 0 | Other | false | 6 | 10 | 0.8 | 3 | 30 | 96 | 33.35 | - | -25|70 | 0 | 0 | - | ||
73.70 € | 2 | 3 Days | Slow-action switch | 6 | 0.3 | Plastic | true | false | Other | IP65 | true | 1 | Other | false | 6 | 10 | 0.8 | 3 | 30 | 96 | 33.35 | false | 25|70 | 1 | 1 | 13 | |||
38.50 € | 2 | 3 Days | Slow-action switch | 6 | 0.3 | Metal | true | false | Cable entry metrical | IP67 | true | 0 | Plunger | false | 6 | 6 | 0.8 | 3 | 31 | 61 | 33.5 | false | 25|70 | 1 | 1 | 4X | |||
38.50 € | 2 | 3 Days | Slow-action switch | 6 | 0.3 | Metal | true | false | Cable entry metrical | IP67 | true | 0 | Plunger | false | 6 | 6 | 0.8 | 3 | 31 | 61 | 33.5 | false | 25|70 | 1 | 1 | 4X | |||
38.50 € | 1 | 21 Days | Slow-action switch | 6 | 0.3 | Metal | true | false | Cable entry metrical | IP67 | true | 0 | Plunger | false | 6 | 6 | 0.8 | 3 | 31 | 61 | 33.5 | false | 25|70 | 1 | 1 | 4X |