Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JM511946-9X041
Part Number
|
---|
JM511946-9X041 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | Width T (mm) | Shoulder dimension d1 (mm) | External diameter (inch) D (inch) | r (min.) (mm) | Width, imperial, C (inch) | Outer ring | Width, imperial, B (inch) | Internal diameter (inch) d (inch) | Width C (mm) | Model series | Shoulder dimension d2 (mm) | Shoulder dimension D2 (mm) | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Width, imperial, T (inch) | Engineering material | Inner ring | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.29 € | 1 | 5 Days | 65 | 110 | 28 | 167000 | 195000 | 1.04 | 28 | 72 | 4.3307 | 2.5 | 0.886 | JM511910 | 1.102 | 2.559 | 22.5 | JM.. | 105 | 99 | 78 | 3 | 1.102 | Steel, case-hardened | JM511946 |
Loading...
Number of Raceway Ring Rows | Single Track | Size Standards | Inch Series | Design | Tapered roller bearing |
---|---|---|---|---|---|
Configuration | Universal | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Customs tariff — item number | 84822000 | Complete bearing yes/no | Yes |
Cage designation | Sheet steel cage, guided by rollers | Marking cover / seal | None | Customs tariff — country of origin | DE |
Cage material | Sheet steel |
This page is TIMKEN imperial tapered roller bearings, single row, part number JM511946-9X041.
You can find the detail information about specifications and dimensions on part number JM511946-9X041.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Customs tariff — weight(kg)
Width T(mm)
Shoulder dimension d1(mm)
External diameter (inch) D(inch)
r (min.)(mm)
Width, imperial, C(inch)
Outer ring
Width, imperial, B(inch)
Internal diameter (inch) d(inch)
Width C(mm)
Model series
Shoulder dimension d2(mm)
Shoulder dimension D2(mm)
Shoulder dimension D1(mm)
r1 (min.)(mm)
Width, imperial, T(inch)
Engineering material
Inner ring
Filter by standard shipping days
Optional Attributes
Part Number |
---|
16150-99404 |
18590-99401 |
18690-99401 |
JM714249-99401 |
JP14049-99401 |
JXC18437CA-90KA1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | Width T (mm) | Shoulder dimension d1 (mm) | External diameter (inch) D (inch) | r (min.) (mm) | Width, imperial, C (inch) | Outer ring | Width, imperial, B (inch) | Internal diameter (inch) d (inch) | Width C (mm) | Model series | Shoulder dimension d2 (mm) | Shoulder dimension D2 (mm) | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Width, imperial, T (inch) | Engineering material | Inner ring |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.74 € | 1 | 5 Days | 38.1 | 72 | 20.638 | 56600 | 65800 | 0.313 | 19 | 43 | 2.8346 | 1.5 | 0.561 | 16282 | 0.813 | 1.5 | 14.237 | 16.. | 67 | 63 | 49.5 | 3.5 | 0.748 | Steel, case-hardened | 16150 | ||
64.75 € | 1 | 5 Days | 41.275 | 73.025 | 17.462 | 50800 | 58100 | 0.256 | 16.667 | 46 | 2.875 | 1.5 | 0.5 | 18520 | 0.687 | 1.625 | 12.7 | 18.. | 69 | 66 | 53 | 3.5 | 0.656 | Steel, case-hardened | 18590 | ||
73.31 € | 1 | 5 Days | 46.037 | 79.375 | 17.462 | 52000 | 61300 | 0.326 | 17.462 | 51 | 3.125 | 1.5 | 0.531 | 18620 | 0.687 | 1.812 | 13.495 | 18.. | 74 | 71 | 56 | 2.8 | 0.687 | Steel, case-hardened | 18690 | ||
188.55 € | 1 | 5 Days | 75 | 120 | 29.5 | 159000 | 229000 | 1.218 | 31 | 82.9 | 4.7244 | 2.5 | 0.984 | JM714210 | 1.161 | 2.953 | 25 | JM.. | 115 | 108 | 88 | 3 | 1.22 | Steel, case-hardened | JM714249 | ||
266.29 € | 1 | 5 Days | 140 | 195 | 27 | 203000 | 304000 | 2.162 | 29 | 148 | 7.6772 | 3 | 0.827 | JP14010 | 1.063 | 5.512 | 21 | JP.. | 189 | 182 | 153 | 3 | 1.142 | Steel, case-hardened | JP14049 | ||
119.11 € | 1 | Quote | 41 | 68 | 21.001 | 65800 | - | 0.23 | 19 | - | 2.6772 | 2.5 | - | Y32008XZ | 0.827 | 1.614 | - | JXC.. | - | - | 50 | 2 | 0.748 | Steel, case-hardened | JXC18437CA |