Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25590-20024
Part Number
|
---|
25590-20024 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Width, imperial, B (inch) | Internal diameter (inch) d (inch) | Cage designation | Model series | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Engineering material | Inner ring | Cage material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.51 € | 1 | 5 Days | 45.618 | 25.4 | 90500 | 111000 | 0.334 | 51 | 1 | 1.796 | Sheet steel cage, guided by rollers | 25.. | 58 | 3.5 | Steel, case-hardened | 25590 | Sheet steel |
Loading...
Number of Raceway Ring Rows | Single Track | Size Standards | Inch Series | Design | Tapered roller bearing |
---|---|---|---|---|---|
Configuration | Universal | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Customs tariff — item number | 84822000 | Complete bearing yes/no | No |
Marking cover / seal | None | Customs tariff — country of origin | DE |
This page is TIMKEN inner rings for imperial tapered roller bearings, single row, part number 25590-20024.
You can find the detail information about specifications and dimensions on part number 25590-20024.
Configure
Basic Attributes
Type
I.D. d(mm)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
Width, imperial, B(inch)
Internal diameter (inch) d(inch)
Cage designation
Model series
Shoulder dimension D1(mm)
r1 (min.)(mm)
Engineering material
Inner ring
Cage material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07097-20024 |
07100-20024 |
08125-20082 |
25877-20024 |
2780-20024 |
2788-20024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Width, imperial, B (inch) | Internal diameter (inch) d (inch) | Cage designation | Model series | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Engineering material | Inner ring | Cage material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.32 € | 1 | 5 Days | 25 | 14.26 | 29100 | 29600 | 0.082 | 29 | 0.561 | 0.984 | Sheet steel cage, guided by rollers | 07.. | 31 | 1.5 | Steel, case-hardened | 07097 | Sheet steel | ||
30.65 € | 1 | 5 Days | 25.4 | 14.26 | 29100 | 29600 | 0.081 | - | 0.561 | 1 | Sheet steel cage, guided by rollers | 07.. | 30.5 | 1 | Steel, case-hardened | 07100 | Sheet steel | ||
53.35 € | 1 | 5 Days | 31.75 | 15.08 | 31700 | 35000 | 0.103 | 36 | 0.594 | 1.25 | Sheet steel cage, guided by rollers | 08.. | 37.5 | 1 | Steel, case-hardened | 08125 | Sheet steel | ||
32.06 € | 1 | 5 Days | 34.925 | 24.608 | 85100 | 97400 | 0.301 | 40.5 | 0.969 | 1.375 | Sheet steel cage, guided by rollers | 25.. | 43 | 1.5 | Steel, case-hardened | 25877 | Sheet steel | ||
43.86 € | 1 | 5 Days | 36.487 | 25.654 | 86900 | 102000 | 0.321 | 42.5 | 1.01 | 1.436 | Sheet steel cage, guided by rollers | 27.. | 44.5 | 1.5 | Steel, case-hardened | 2780 | Sheet steel | ||
37.02 € | 1 | 5 Days | 38.1 | 25.654 | 86900 | 102000 | 0.305 | 43.5 | 1.01 | 1.5 | Sheet steel cage, guided by rollers | 27.. | 50 | 3.5 | Steel, case-hardened | 2788 | Sheet steel |