TIMKEN inner rings for imperial tapered roller bearings, single row (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02473-20024
02872-70016
03062-20024
07097-20024
07100-20024
08125-20082
09067-20024
4A-20000
11590-20024
13889-20024
14117A-20024
14138A-20024
15101-20024
15123-20024
15126-20024
15578-20024
16150-20024
18590-20024
18790-20024
19138-20024
19150-20N07
24780-20024
25570-20024
25572-20024
25577-20024
25580-20024
25590-20024
25877-20024
2780-20024
2788-20024
2789-20024
28156-20024
28158-20024
28580-20024
28680-20024
28682-20024
29675-20024
2984-20024
31593-70016
36690-20024
368A-20N07
369S-20024
37425-20N95
37431A-20N07
3780-20024
385-20024
387-20024
387A-20024
387S-20024
388A-20024
39236-20024
39580-20024
39586-20024
395-20024
395S-20N06
3984-20024
399A-20024
399AS-20024
462-20024
46780-20024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Width, imperial, B
(inch)
Internal diameter (inch) d
(inch)
Cage designation Model series Shoulder dimension D1
(mm)
r1 (min.)
(mm)
Engineering material Inner ring Cage material

-

1 5 Days 25.422.22563800702000.277-0.8751Sheet steel cage, guided by rollers02..34.50.8Steel, case-hardened02473Sheet steel

-

1 5 Days 28.57522.22565700749000.324370.8751.125Sheet steel cage, guided by rollers02..37.50.8Steel, case-hardened02872Sheet steel

-

1 5 Days 15.87514.68124000213000.055200.5780.625Sheet steel cage, guided by rollers03..21.51.3Steel, case-hardened03062Sheet steel

-

1 5 Days 2514.2629100296000.082290.5610.984Sheet steel cage, guided by rollers07..311.5Steel, case-hardened07097Sheet steel

-

1 5 Days 25.414.2629100296000.081-0.5611Sheet steel cage, guided by rollers07..30.51Steel, case-hardened07100Sheet steel

-

1 5 Days 31.7515.0831700350000.103360.5941.25Sheet steel cage, guided by rollers08..37.51Steel, case-hardened08125Sheet steel

-

1 5 Days 19.0519.0542800405000.109240.750.75Sheet steel cage, guided by rollers09..25.51.3Steel, case-hardened09067Sheet steel

-

1 5 Days 19.0511.90820300206000.05423.50.4690.75Sheet steel cage, guided by rollers4..25.51.5Steel, case-hardened4ASheet steel

-

1 5 Days 15.87514.28818800174000.0622.50.5630.625Sheet steel cage, guided by rollers11..24.51.5Steel, case-hardened11590Sheet steel

-

1 5 Days 38.111.90827200330000.10342.50.4691.5Sheet steel cage, guided by rollers13..451.5Steel, case-hardened13889Sheet steel

-

1 5 Days 3019.58354600617000.213410.7711.181Sheet steel cage, guided by rollers14..443.5Steel, case-hardened14117ASheet steel

-

1 5 Days 34.92519.58354600617000.18541.50.7711.375Sheet steel cage, guided by rollers14..483.5Steel, case-hardened14138ASheet steel

-

1 5 Days 25.420.63859900539000.21631.50.8131Sheet steel cage, guided by rollers15..32.50.8Steel, case-hardened15101Sheet steel

-

1 5 Days 31.7519.0559900539000.153380.751.25Sheet steel cage, guided by rollers15..443.5Steel, case-hardened15123Sheet steel

-

1 5 Days 31.7520.63859900539000.171380.8131.25Sheet steel cage, guided by rollers15..38.50.8Steel, case-hardened15126Sheet steel

-

1 5 Days 25.417.46254500501000.14830.50.6871Sheet steel cage, guided by rollers15..32.51.3Steel, case-hardened15578Sheet steel

-

1 5 Days 38.120.63856600658000.211430.8131.5Sheet steel cage, guided by rollers16..49.53.5Steel, case-hardened16150Sheet steel

-

1 5 Days 41.27517.46250800581000.178460.6871.625Sheet steel cage, guided by rollers18..533.5Steel, case-hardened18590Sheet steel

-

1 5 Days 50.817.46354700675000.23560.6882Sheet steel cage, guided by rollers18..623.5Steel, case-hardened18790Sheet steel

-

1 5 Days 34.97616.5250700578000.17840.50.651.377Sheet steel cage, guided by rollers19..42.51.5Steel19138Sheet steel

-

1 5 Days 38.116.5250700578000.166430.651.5Sheet steel cage, guided by rollers19..451.5Steel, case-hardened19150Sheet steel

-

1 5 Days 41.27523.0275500892000.272470.9061.625Sheet steel cage, guided by rollers24..543.5Steel, case-hardened24780Sheet steel

-

1 5 Days 36.51225.4905001110000.4544511.437Sheet steel cage, guided by rollers25..513.5Steel, case-hardened25570Sheet steel

-

1 5 Days 38.125.4905001110000.4374611.5Sheet steel cage, guided by rollers25..460.8Steel, case-hardened25572Sheet steel

-

1 5 Days 42.87525.4905001110000.3764911.688Sheet steel cage, guided by rollers25..553.5Steel, case-hardened25577Sheet steel

-

1 5 Days 44.4525.4905001110000.3515011.75Sheet steel cage, guided by rollers25..573.5Steel, case-hardened25580Sheet steel

-

1 5 Days 45.61825.4905001110000.3345111.796Sheet steel cage, guided by rollers25..583.5Steel, case-hardened25590Sheet steel

-

1 5 Days 34.92524.60885100974000.30140.50.9691.375Sheet steel cage, guided by rollers25..431.5Steel, case-hardened25877Sheet steel

-

1 5 Days 36.48725.654869001020000.32142.51.011.436Sheet steel cage, guided by rollers27..44.51.5Steel, case-hardened2780Sheet steel

-

1 5 Days 38.125.654869001020000.30543.51.011.5Sheet steel cage, guided by rollers27..503.5Steel, case-hardened2788Sheet steel

-

1 5 Days 39.68725.654869001020000.287451.011.562Sheet steel cage, guided by rollers27..523.5Steel, case-hardened2789Sheet steel

-

1 5 Days 39.9819.6575200689000.214450.7741.574Sheet steel cage, guided by rollers28..492.3Steel, case-hardened28156Sheet steel

-

1 5 Days 4020.9475200689000.244450.8241.575Sheet steel cage, guided by rollers28..47.51.5Steel, case-hardened28158Sheet steel

-

1 5 Days 50.825.4989001300000.455712Sheet steel cage, guided by rollers28..633.5Steel, case-hardened28580Sheet steel

-

1 5 Days 55.56224.6081230001420000.511620.9692.187Sheet steel cage, guided by rollers28..683.5Steel, case-hardened28680Sheet steel

-

1 5 Days 57.1524.6081230001420000.462630.9692.25Sheet steel cage, guided by rollers28..703.5Steel, case-hardened28682Sheet steel

-

1 5 Days 69.8525.41110001660000.6837712.75Sheet steel cage, guided by rollers29..801.5Steel, case-hardened29675Sheet steel

-

1 5 Days 46.03725.608933001170000.403521.0081.812Sheet steel cage, guided by rollers29..583.5Steel, case-hardened2984Sheet steel

-

1 5 Days 34.92528.575947001070000.38543.51.1251.375Sheet steel cage, guided by rollers31..503.5Steel, case-hardened31593Sheet steel

-

1 5 Days 146.0528.5751960003940001.5261531.1255.75Sheet steel cage, guided by rollers36..1551.5Steel, case-hardened36690Sheet steel

-

1 5 Days 50.822.225102000958000.335560.8752Sheet steel cage, guided by rollers36..623.5Steel368ASheet steel

-

1 5 Days 47.62522.225102000958000.385530.8751.875Sheet steel cage, guided by rollers36..572.3Steel, case-hardened369SSheet steel

-

1 5 Days 107.9521.4381370001790000.871150.8444.25Sheet steel cage, guided by rollers37..1223.5Steel, case-hardened37425Sheet steel

-

1 5 Days 109.53821.4381370001790000.821170.8444.313Sheet steel cage, guided by rollers37..1265Steel, case-hardened37431ASheet steel

-

1 5 Days 50.830.3021220001530000.553581.1932Sheet steel cage, guided by rollers37..643.5Steel, case-hardened3780Sheet steel

-

1 5 Days 5521.9461080001070000.448610.8642.165Sheet steel cage, guided by rollers38..652.3Steel, case-hardened385Sheet steel

-

1 5 Days 57.1521.9461080001070000.432630.8642.25Sheet steel cage, guided by rollers38..672.3Steel, case-hardened387Sheet steel

-

1 5 Days 57.1521.9461080001070000.404630.8642.25Sheet steel cage, guided by rollers38..703.5Steel, case-hardened387ASheet steel

-

1 5 Days 57.1521.9461080001070000.415630.8642.25Sheet steel cage, guided by rollers38..640.8Steel, case-hardened387SSheet steel

-

1 5 Days 57.53121.9461080001070000.421630.8642.265Sheet steel cage, guided by rollers38..703.5Steel, case-hardened388ASheet steel

-

1 5 Days 59.987221150001200000.544670.8662.362Sheet steel cage, guided by rollers39..712.3Steel, case-hardened39236Sheet steel

-

1 5 Days 57.1530.1621670002240001.019681.1872.25Sheet steel cage, guided by rollers39..743.5Steel, case-hardened39580Sheet steel

-

1 5 Days 64.98730.9241670002240000.877721.2172.559Sheet steel cage, guided by rollers39..762.3Steel, case-hardened39586Sheet steel

-

1 5 Days 63.521.996989001250000.568700.8662.5Sheet steel cage, guided by rollers39..773.5Steel, case-hardened395Sheet steel

-

1 5 Days 66.67521.996989001250000.513730.8662.625Sheet steel cage, guided by rollers39..733.5Steel, case-hardened395SSheet steel

-

1 5 Days 66.67530.0481390001910000.705741.1832.625Sheet steel cage, guided by rollers39..803.5Steel, case-hardened3984Sheet steel

-

1 5 Days 68.26221.996989001250000.496740.8662.687Sheet steel cage, guided by rollers39..782.3Steel, case-hardened399ASheet steel

-

1 5 Days 68.26221.996989001250000.477740.8662.687Sheet steel cage, guided by rollers39..835Steel, case-hardened399ASSheet steel

-

1 5 Days 57.1529.3171610001660000.672631.1542.25Sheet steel cage, guided by rollers46..672.3Steel, case-hardened462Sheet steel

-

1 5 Days 158.7539.68852800012700003.4351691.5636.25Sheet steel cage, guided by rollers46..1763.5Steel, case-hardened46780Sheet steel

Loading...

Basic information

Number of Raceway Ring Rows Single Track Size Standards Inch Series Design Tapered roller bearing
Configuration Universal Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84822000 Complete bearing yes/no No
Marking cover / seal None Customs tariff — country of origin DE

Tech Support