Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
14276-20082
Part Number
|
---|
14276-20082 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O.D. D (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | External diameter (inch) D (inch) | r (min.) (mm) | Width, imperial, C (inch) | Customs tariff — item number | Outer ring | Width C (mm) | Model series | Shoulder dimension d2 (mm) | Shoulder dimension D2 (mm) | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.37 € | 1 | 5 Days | 69.088 | 54600 | 61700 | 0.132 | 2.717 | 1.3 | 0.625 | 84829900 | 14276 | 16.002 | 14.. | 63 | 60 | Steel, case-hardened |
Loading...
Number of Raceway Ring Rows | Single Track | Size Standards | Inch Series | Design | Tapered roller bearing |
---|---|---|---|---|---|
Configuration | Universal | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Complete bearing yes/no | No | Marking cover / seal | None |
Customs tariff — country of origin | DE | Cage material | None |
This page is TIMKEN outer rings for imperial tapered roller bearings, single row, part number 14276-20082.
You can find the detail information about specifications and dimensions on part number 14276-20082.
Configure
Basic Attributes
Type
O.D. D(mm)
Customs tariff — weight(kg)
External diameter (inch) D(inch)
r (min.)(mm)
Width, imperial, C(inch)
Customs tariff — item number
Outer ring
Width C(mm)
Model series
Shoulder dimension d2(mm)
Shoulder dimension D2(mm)
Engineering material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07196-20024 |
07204-20024 |
07210X-20024 |
15245-20024 |
15250-20024 |
16282-20024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O.D. D (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | External diameter (inch) D (inch) | r (min.) (mm) | Width, imperial, C (inch) | Customs tariff — item number | Outer ring | Width C (mm) | Model series | Shoulder dimension d2 (mm) | Shoulder dimension D2 (mm) | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.29 € | 1 | 5 Days | 50.005 | 29100 | 29600 | 0.034 | 1.9687 | 1 | 0.375 | 84829900 | 07196 | 9.525 | 07.. | 47 | 44.5 | Steel, case-hardened | ||
19.82 € | 1 | 5 Days | 51.994 | 29100 | 29600 | 0.057 | 2.047 | 1.3 | 0.5 | 84829900 | 07204 | 12.7 | 07.. | 48 | 45 | Steel, case-hardened | ||
16.86 € | 1 | 5 Days | 50.8 | 29100 | 29600 | 0.051 | 2 | 1.5 | 0.5 | 84829900 | 07210X | 12.7 | 07.. | 47.5 | 44.5 | Steel, case-hardened | ||
9.11 € | 1 | 5 Days | 62 | 59900 | 53900 | 0.086 | 2.4409 | 1.3 | 0.563 | 84829900 | 15245 | 14.288 | 15.. | 58 | 55 | Steel, case-hardened | ||
23.03 € | 1 | 5 Days | 63.5 | 59900 | 53900 | 0.105 | 2.5 | 1.3 | 0.625 | 84829900 | 15250 | 15.875 | 15.. | 59 | 56 | Steel, case-hardened | ||
63.92 € | 1 | 5 Days | 72 | 56600 | 65800 | 0.115 | 2.8346 | 1.5 | 0.561 | 84829900 | 16282 | 14.237 | 16.. | 67 | 63 | Steel, case-hardened |