Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07196-20024
Part Number
|
---|
07196-20024 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O.D. D (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | External diameter (inch) D (inch) | r (min.) (mm) | Width, imperial, C (inch) | Customs tariff — item number | Outer ring | Width C (mm) | Model series | Shoulder dimension d2 (mm) | Shoulder dimension D2 (mm) | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.29 € | 1 | 5 Days | 50.005 | 29100 | 29600 | 0.034 | 1.9687 | 1 | 0.375 | 84829900 | 07196 | 9.525 | 07.. | 47 | 44.5 | Steel, case-hardened |
Loading...
Number of Raceway Ring Rows | Single Track | Size Standards | Inch Series | Design | Tapered roller bearing |
---|---|---|---|---|---|
Configuration | Universal | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Complete bearing yes/no | No | Marking cover / seal | None |
Customs tariff — country of origin | DE | Cage material | None |
This page is TIMKEN outer rings for imperial tapered roller bearings, single row, part number 07196-20024.
You can find the detail information about specifications and dimensions on part number 07196-20024.
Configure
Basic Attributes
Type
O.D. D(mm)
Customs tariff — weight(kg)
External diameter (inch) D(inch)
r (min.)(mm)
Width, imperial, C(inch)
Customs tariff — item number
Outer ring
Width C(mm)
Model series
Shoulder dimension d2(mm)
Shoulder dimension D2(mm)
Engineering material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02420-20082 |
02820-20082 |
03162-20024 |
07204-20024 |
07210X-20024 |
08231-20082 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O.D. D (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | External diameter (inch) D (inch) | r (min.) (mm) | Width, imperial, C (inch) | Customs tariff — item number | Outer ring | Width C (mm) | Model series | Shoulder dimension d2 (mm) | Shoulder dimension D2 (mm) | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.71 € | 1 | 5 Days | 68.262 | 63800 | 70200 | 0.149 | 2.6875 | 1.5 | 0.687 | 84829900 | 02420 | 17.526 | 02.. | 63 | 59 | Steel, case-hardened | ||
17.54 € | 1 | 5 Days | 73.025 | 65700 | 74900 | 0.159 | 2.875 | 3.3 | 0.687 | 84829900 | 02820 | 17.462 | 02.. | 68 | 62 | Steel, case-hardened | ||
30.89 € | 1 | 5 Days | 41.275 | 24000 | 21300 | 0.033 | 1.625 | 2 | 0.437 | 84829900 | 03162 | 11.112 | 03.. | 37.5 | 34 | Steel, case-hardened | ||
19.82 € | 1 | 5 Days | 51.994 | 29100 | 29600 | 0.057 | 2.047 | 1.3 | 0.5 | 84829900 | 07204 | 12.7 | 07.. | 48 | 45 | Steel, case-hardened | ||
16.86 € | 1 | 5 Days | 50.8 | 29100 | 29600 | 0.051 | 2 | 1.5 | 0.5 | 84829900 | 07210X | 12.7 | 07.. | 47.5 | 44.5 | Steel, case-hardened | ||
22.54 € | 1 | 5 Days | 58.674 | 31700 | 35000 | 0.054 | 2.3125 | 1 | 0.422 | 84829900 | 08231 | 10.716 | 08.. | 55 | 52 | Steel, case-hardened |