Deep groove ball bearings / single row / seals on both sides / stainless / SKF (Part Numbers)

Deep groove ball bearings / single row / seals on both sides / stainless / SKF
[Specifications]
・Number of Bearing Ring Rows: Single Row
・Size Standard: Metric System
・Design: Deep-groove ball bearing
・Bore shape: Cylindrical
・DIN 625

Single row deep groove ball bearings are the most widely used bearing type. They are available capped (with seals or shields) or open. Open bearings that are also available capped may have recesses in the ring side faces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W 6000-2RS1
W 6001-2RS1
W 6002-2RS1
W 6003-2RS1
W 6004-2RS1
W 6005-2RS1
W 6006-2RS1
W 6008-2RS1
W 608-2RS1
W 61800-2RS1
W 61902-2RS1
W 61904-2RS1
W 6200-2RS1
W 6201-2RS1
W 6202-2RS1
W 6203-2RS1
W 6204-2RS1
W 6205-2RS1
W 6206-2RS1
W 625-2RS1
W 6302-2RS1
W 6304-2RS1
W 6305-2RS1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)

15.02 €

1 9 Days 1026819000190039000.01812.90.3848210100.08360..0022.4

15.85 €

1 5 Days 1228817000228042300.01917.20.3848210100.160..0125.5

19.38 €

1 5 Days 1532914000275046800.02820.20.3848210900.1260..0228.7

22.95 €

1 5 Days 17351013000315050700.03623.50.3848210900.13760..0331.9

29.95 €

1 5 Days 20421211000490079300.06527.60.6848210900.21260..0438.7

37.89 €

1 5 Days 2547129500570085200.07531.70.6848210900.2560..0542.7

56.52 €

1 5 Days 30551380008000111000.11381848210900.35560..0649.9

122.91 €

1 5 Days 406815630010800140000.1849.21848210900.4960..0862.5

15.97 €

1 5 Days 822722000132027600.01210.50.3848210100.05760..-19

32.08 €

1 5 Days 101952200083014800.00511.80.3848210100.036618..0017.2

32.49 €

1 5 Days 1528716000216036400.01618.80.3848210100.095619..0225.3

30.52 €

1 5 Days 2037912000355054000.03623.60.3848210900.156619..0433.5

18.86 €

1 5 Days 1030917000228042300.0315.30.6848210100.162..0025.3

18.51 €

1 24 Days 12321015000300058500.03418.50.6848210900.13262..0128

20.26 €

1 5 Days 15351113000365065000.04221.70.6848210900.1662..0231.4

23.77 €

1 5 Days 17401212000465080600.06424.90.6848210900.262..0335.8

31.72 €

1 5 Days 204714100006400108000.10329.51848210900.2862..0440.9

37.02 €

1 5 Days 25521585007650119000.125341848210900.33562..0545.7

64.18 €

1 5 Days 306216750010800163000.19840.71848210900.47562..0655.1

14.91 €

1 5 Days 5165280003659230.0057.50.3848210100.01662..-13.8

47.91 €

1 5 Days 15421312000520095600.08224.51848210900.22863..0236.8

69.69 €

1 5 Days 20521595007650135000.14301.1848210900.33563..0445.4

96.23 €

1 5 Days 256217750010800172000.23238.11.1848210900.47563..0553.2

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Size Standard Metric System Design Deep-groove ball bearing
Ring nut No Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Designator cover / seal Contact gasket on both sides, NBR Cage designation X5CrNi18-10 to EN 10088-1:1995
Marking cover / seal 2RS1 Customs tariff — country of origin DE Engineering material Stainless steel
Bearing clearance identifier CN Cage material Stainless Flange on outer ring No
Norm DIN 625 Bearing clearance designator Normal radial clearance

Tech Support