Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6204-2RSHNR
Part Number
|
---|
6204-2RSHNR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.65 € | 1 | 5 Days | 20 | 47 | 14 | 16000 | 6550 | 13500 | 0.106 | 24.9 | 1 | 0.28 | 2RSH | 62.. | 04 | 37.2 | 32,000 | CN | Normal radial clearance |
Loading...
Number of Bearing Ring Rows | Single Row | Size Standard | Metric System | Design | Deep-groove ball bearing |
---|---|---|---|---|---|
Ring nut | Yes | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Designator cover / seal | Contact gasket on both sides, NBR | Customs tariff — item number | 84821090 |
Customs tariff — country of origin | DE | Engineering material | Steel | Cage material | Sheet steel |
Flange on outer ring | No | Norm | DIN 625 |
This page is Deep groove ball bearings / single row / outer ring with annular groove / seals on both sides / SKF, part number 6204-2RSHNR.
You can find the detail information about specifications and dimensions on part number 6204-2RSHNR.
Configure
Basic Attributes
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Marking cover / seal
Model series
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
Bearing clearance identifier
Bearing clearance designator
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6201-2RSHNR/C3GJN |
6202-2RSHNR |
6203-2RSHNR |
6206-2RS1NR |
6207-2RS1N |
6207-2RS1NR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Bearing clearance designator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.75 € | 1 | 5 Days | 12 | 32 | 10 | 25600 | 3100 | 7280 | 0.037 | 16.6 | 0.6 | 0.132 | 2RSH | 62.. | 01 | 27.4 | 50,000 | C3 | Radial clearance larger than normal | ||
11.48 € | 1 | 5 Days | 15 | 35 | 11 | 22400 | 3750 | 8060 | 0.048 | 18.7 | 0.6 | 0.16 | 2RSH | 62.. | 02 | 28.2 | 43,000 | CN | Normal radial clearance | ||
12.75 € | 1 | 5 Days | 17 | 40 | 12 | 19200 | 4750 | 9950 | 0.067 | 24.5 | 0.6 | 0.2 | 2RSH | 62.. | 03 | 35 | 38,000 | CN | Normal radial clearance | ||
18.80 € | 1 | 5 Days | 30 | 62 | 16 | 12000 | 11200 | 20300 | 0.205 | 40.3 | 1 | 0.475 | 2RS1 | 62.. | 06 | 54.1 | 24,000 | CN | Normal radial clearance | ||
30.11 € | 1 | 5 Days | 35 | 72 | 17 | 10400 | 15300 | 27000 | 0.286 | 46.9 | 1 | 0.655 | 2RS1 | 62.. | 07 | 62.7 | 20,000 | CN | Normal radial clearance | ||
42.54 € | 1 | 5 Days | 35 | 72 | 17 | 10400 | 15300 | 27000 | 0.288 | 46.9 | 1 | 0.655 | 2RS1 | 62.. | 07 | 62.7 | 20,000 | CN | Normal radial clearance |