Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
45110B-2 GL
Pitch | 15.875 | Number of Tracks | 2 | Material | Steel |
---|---|---|---|---|---|
Customs tariff — weight(kg) | 1.97 | Individual components | A, B, E, L | Design | European |
Central length(mm) | 16.59 | Bearing area f(cm²) | 1.34 | Customs tariff — weight per | 1 |
Customs tariff — weight unit | kg | Customs tariff — item number | 73151190 | Norm | DIN 8187/ISO 606, European type |
Width over inner link b2(mm) | 13.28 | Pin diameter d2(mm) | 5.08 | Internal width (inch) b1(inch) | 3/8 |
Tensile strength(kN) | 44.5 | Inner width b1(mm) | 9.65 | Pitch (inch) p(inch) | 5/8 |
Type | 10B-2 | Roller diameter d1(mm) | 10.16 | Model series | RexPro |
Pin length a1(mm) | 35.5 | Max. pin length a2(mm) | 38.6 | Link height g(mm) | 13.9 |
Customs tariff — country of origin | DE | Manufacturer's designation | 019381 | Maintenance required | Yes |
This page is REXNORD duplex roller chains with straight link plates DIN 8187 / DIN 8188, part number 45110B-2 GL.
You can find the detail information about specifications and dimensions on part number 45110B-2 GL.