Self-aligning ball bearings / double row / 112xx / wide inner rings / plastic cage / FAG (0167001390000)

Self-aligning ball bearings / double row / 112xx / wide inner rings / plastic cage / FAG 0167001390000

Product Details:

Manufacturer part number: 0167001390000

Brand: FAG

Price: 40.31

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 25 φ

Outer Diameter D: 52 φ

Width B (or T): 44 mm

Basic Dynamic Load Rating: 12300 N

Maximum Allowable Rotational Speed: 10000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0167001390000

Part Number
0167001390000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bore code Shoulder dimension D1
(mm)
Width C
(mm)
Customs tariff — weight Product code

40.31 €

1 5 Days 2552441230010000330033.310.2030543.9150.22111205-TVH

Loading...

  1. 1

Basic information

Load Direction Radial Number of Bearing Ring Rows Double Row Product type Self-aligning ball bearings
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — item number 84821090
Cage designation Window-type cage made of glass fiber-reinforced polyamide P66 Marking cover / seal None Model series 112..
Customs tariff — country of origin DE Bearing clearance identifier CN Cage material Resin
Customs tariff — weight unit kg

This page is Self-aligning ball bearings / double row / 112xx / wide inner rings / plastic cage / FAG, part number 0167001390000.
You can find the detail information about specifications and dimensions on part number 0167001390000.

Variation of this product

Part Number
0167001200000
0167001470000
0167001630000
0167001710000
0167001800000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bore code Shoulder dimension D1
(mm)
Width C
(mm)
Customs tariff — weight Product code

36.89 €

1 5 Days 2047401010013000260029.210.1610438.1140.18611204-TVH

46.18 €

1 5 Days 306248159008500465040.110.2850651.9160.3711206-TVH

67.80 €

1 5 Days 4080561940067006500541.10.40867.8180.73611208-TVH

76.11 €

1 5 Days 458558220006000730057.71.10.4550972.7190.78811209-TVH

82.57 €

1 5 Days 509058229005600810062.71.10.51077.6200.8511210-TVH

Tech Support