Manufacturer part number: 0635955830000
Brand: FAG
Price: Please contact the support for quotation
Delivery time: 5 Days
Inner Diameter d: 25 φ
Outer Diameter D: 52 φ
Width B (or T): 20.6 mm
Basic Dynamic Load Rating: 22000 N
Maximum Allowable Rotational Speed: 10700 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0635955830000
Part Number
|
---|
0635955830000 |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Pressure angle alpha ° (°) | r (min.) (mm) | Fatigue limit load Pu (kN) | Cage designation | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Pressure point a (mm) | Bearing clearance identifier | Cage material | Ring nut | Bearing clearance designator | Shoulder dimension d2 (mm) | Shoulder dimension D2 (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 25 | 52 | 20.6 | 22000 | 10700 | 15200 | 30 | - | 1.02 | Solid polyamide snap cage | 2HRS | 32.. | 05 | - | 1 | 30.8 | CN | Resin | No | Normal radial clearance | 34.2 | 47.6 | 0.176 | 3205-BD-XL-2HRS-TVH |
Loading...
Load Direction | Radial | Number of Bearing Ring Rows | Double Row | Size Standard | Metric System |
---|---|---|---|---|---|
Rolling Element Material | Steel | Product type | Angular ball bearing | Customs tariff — weight per | 1 |
Bore shape | Cylindrical | Customs tariff — item number | 84821090 | Customs tariff — country of origin | DE |
Configuration | O configuration | Installation in sets (yes / no) | No | Preloading | No |
Designator cover / seal | Lip gasket on both sides, NBR | Number of bearings | 1 | Engineering material | Steel |
Customs tariff — weight unit | kg |
This page is Angular contact ball bearings / double row / sealing on both sides / FAG, part number 0635955830000.
You can find the detail information about specifications and dimensions on part number 0635955830000.
Configure
Basic Attributes
r (min.)(mm)
Shoulder dimension D1(mm)
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Pressure angle alpha °(°)
Fatigue limit load Pu(kN)
Cage designation
Marking cover / seal
Model series
Bore code
r1 (min.)(mm)
Pressure point a(mm)
Bearing clearance identifier
Cage material
Ring nut
Bearing clearance designator
Shoulder dimension d2(mm)
Shoulder dimension D2(mm)
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0624943090000 |
0625993720000 |
0627077280000 |
0635955830030 |
0637154900000 |
0637295200000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Pressure angle alpha ° (°) | r (min.) (mm) | Fatigue limit load Pu (kN) | Cage designation | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Pressure point a (mm) | Bearing clearance identifier | Cage material | Ring nut | Bearing clearance designator | Shoulder dimension d2 (mm) | Shoulder dimension D2 (mm) | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | 62 | 25.4 | 31500 | 9300 | 21000 | 30 | - | 1.41 | Solid polyamide snap cage | 2HRS | 33.. | 05 | - | 1.1 | 35.4 | CN | Resin | No | Normal radial clearance | 37.6 | 53.7 | 0.352 | 3305-BD-XL-2HRS-TVH | |||
34.29 € | 1 | 5 Days | 20 | 47 | 20.6 | 20600 | 12100 | 12900 | 30 | - | 0.87 | Solid polyamide snap cage | 2HRS | 32.. | 04 | - | 1 | 27.9 | CN | Resin | No | Normal radial clearance | 29.2 | 42.2 | 0.149 | 3204-BD-XL-2HRS-TVH | |||
- | 1 | 5 Days | 55 | 120 | 49.2 | 116000 | 4350 | 88000 | 30 | - | 6 | Solid polyamide snap cage | 2HRS | 33.. | 11 | - | 2 | 71.4 | CN | Resin | No | Normal radial clearance | 76.4 | 106.8 | 2.3 | 3311-BD-XL-2HRS-TVH | |||
- | 35.86 € | 1 | Quote | 25 | 52 | 20.6 | 22000 | 10700 | 15200 | 30 | - | 1.02 | Solid polyamide snap cage | 2HRS | 32.. | 05 | - | 1 | 30.8 | C3 | Resin | No | Radial clearance larger than normal | 34.2 | 47.6 | 0.175 | - | ||
33.42 € | 1 | Quote | 17 | 40 | 17.5 | 15500 | 14600 | 9500 | 30 | - | 0.64 | Solid polyamide snap cage | 2HRS | 32.. | 03 | - | 0.6 | 23.5 | CN | Resin | No | Normal radial clearance | 24.4 | 36.1 | 0.094 | 3203-BD-XL-2HRS-TVH | |||
130.12 € | 1 | 5 Days | 60 | 110 | 36.5 | 75000 | 4750 | 64000 | 30 | - | 4.3 | Solid polyamide snap cage | 2HRS | 32.. | 12 | - | 1.5 | 64.7 | CN | Resin | No | Normal radial clearance | 76.6 | 100.5 | 1.27 | 3212-BD-XL-2HRS-TVH |