Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0167158020000
Part Number
|
---|
0167158020000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | Height H1 (mm) | Minimum load factor A | Width C (mm) | Washer | Height H (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.98 € | 1 | 5 Days | 40 | 68 | - | 4800 | Thrust | - | 44000 | 97000 | 68 | 1 | 4.3 | 532.. | 08 | 42 | 23 | 0.05 | 7 | U208 | 20.3 | 0.28 | 53208 |
Loading...
Number of Bearing Ring Rows | Single Row | Product type | Axial deep groove ball bearing | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — item number | 84821090 | Cage designation | Sheet steel | Customs tariff — country of origin | DE |
Cage material | Sheet steel | Customs tariff — weight unit | kg |
This page is Axial deep groove ball bearings / spherical / single direction / FAG, part number 0167158020000.
You can find the detail information about specifications and dimensions on part number 0167158020000.
Configure
Basic Attributes
Basic Dynamic Load Rating(N)
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Load Direction
Shoulder dimension d1(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension D1(mm)
Height H1(mm)
Minimum load factor A
Width C(mm)
Washer
Height H(mm)
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0167157560000 |
0167157640000 |
0167157720000 |
0167158290000 |
0167159000000 |
0167159180000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | Height H1 (mm) | Minimum load factor A | Width C (mm) | Washer | Height H (mm) | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.38 € | 1 | 5 Days | 20 | 40 | - | 7500 | Thrust | - | 21100 | 37500 | 40 | 0.6 | 1.66 | 532.. | 04 | 22 | 17 | 0.01 | 5 | U204 | 14.7 | 0.08 | 53204 | |||
28.75 € | 1 | 5 Days | 25 | 47 | - | 6700 | Thrust | - | 26500 | 50000 | 47 | 0.6 | 2.22 | 532.. | 05 | 27 | 19 | 0.013 | 5.5 | U205 | 16.7 | 0.119 | 53205 | |||
34.52 € | 1 | 5 Days | 30 | 52 | - | 6300 | Thrust | - | 23900 | 46000 | 52 | 0.6 | 2.04 | 532.. | 06 | 32 | 20 | 0.01 | 5.5 | U206 | 17.8 | 0.152 | 53206 | |||
69.45 € | 1 | 5 Days | 50 | 78 | - | 4300 | Thrust | - | 50000 | 106000 | 78 | 1 | 4.7 | 532.. | 10 | 52 | 26 | 0.07 | 7.5 | U210 | 23.5 | 0.356 | 53210 | |||
74.25 € | 1 | 5 Days | 45 | 85 | - | 3600 | Thrust | - | 75000 | 140000 | 85 | 1 | 6.3 | 533.. | 09 | 47 | 33 | 0.12 | 10 | U309 | 30.1 | 0.68 | 53309 | |||
76.32 € | 1 | 5 Days | 50 | 95 | - | 3400 | Thrust | - | 82000 | 169000 | 95 | 1.1 | 7.5 | 533.. | 10 | 52 | 37 | 0.18 | 11 | U310 | 34.3 | 0.969 | 53310 |