Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE18ZLREDCF
Part Number
|
---|
GE18ZLREDCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T1 | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.94 € | 1 | 5 Days | 32 | 27 | 400 | 0.14 | 18 | 31 | EO-2 complete fitting including nut and ring | 27 | 14.5 | 14 | 36 | 14 | L | G 1/2 A | PL |
Loading...
Customs tariff weight unit | kg | Order code | GE-R-ED | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079910 | Engineering material | Steel | Customs tariff weight per | 1 |
This page is Parker GE-R-ED Male Stud Connector, part number GE18ZLREDCF.
You can find the detail information about specifications and dimensions on part number GE18ZLREDCF.
Part Number |
---|
GE12SREDCF |
GE12SREDOMDCF |
GE12ZLR1/2EDCF |
GE20SR1/2EDCF |
GE20SREDCF |
GE20ZSREDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T1 | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.80 € | 1 | 5 Days | 24 | 22 | 630 | 0.1 | 12 | 33 | Complete, with nut and ring | 22 | 17 | 12 | 36.5 | 8 | S | G 3/8 A | PL | ||
8.23 € | 1 | 5 Days | 24 | 22 | 630 | 0.063 | 12 | 33 | Without nut and ring, but including all other parts, such as seals | 22 | 17 | 12 | 36.5 | 8 | S | G 3/8 A | PL | ||
21.20 € | 1 | 5 Days | 22 | 27 | 400 | 0.096 | 12 | 28 | EO-2 complete fitting including nut and ring | 27 | 13 | 14 | 34 | 10 | L | G 1/2 A | PL | ||
49.72 € | 1 | 5 Days | 36 | 27 | 420 | 0.259 | 20 | 42 | Complete, with nut and ring | 32 | 20.5 | 14 | 45 | 12 | S | G 1/2 A | DE | ||
30.42 € | 1 | 5 Days | 36 | 32 | 420 | 0.263 | 20 | 42 | Complete, with nut and ring | 32 | 20.5 | 16 | 47 | 16 | S | G 3/4 A | PL | ||
42.91 € | 1 | 5 Days | 36 | 32 | 420 | 0.265 | 20 | 42 | EO-2 complete fitting including nut and ring | 32 | 20.5 | 16 | 47 | 16 | S | G 3/4 A | PL |