Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ROV06SCF
Part Number
|
---|
ROV06SCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | PN bar | Customs tariff weight (kg) | Scope of delivery | S1 | L2 | L3 | L1 | Model series | Customs tariff item number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 17 | 630 | 0.036 | Individual part | 14 | 11 | 26 | 18 | S | 73079290 | DE |
Loading...
Customs tariff weight unit | kg | Order code | ROV | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Engineering material | Steel | Customs tariff weight per | 1 |
This page is PARKER ROV Sealing Plug For Tube Ends, part number ROV06SCF.
You can find the detail information about specifications and dimensions on part number ROV06SCF.
Part Number |
---|
ROV06LCF |
ROV06LCFX |
ROV06SCFX |
ROV08LCF |
ROV08LCFX |
ROV08SCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | S2 (mm) | PN bar | Customs tariff weight (kg) | Scope of delivery | S1 | L2 | L3 | L1 | Model series | Customs tariff item number | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 14 | 315 | 0.02 | Individual part | 12 | 7 | 22 | 14 | L | 73079290 | PL | ||
- | 1 | 5 Days | 6 | 14 | 315 | 0.009 | Body only without nut, ring, seals or other parts | 12 | 7 | 22 | 14 | L | 73079290 | PL | ||
- | 1 | 5 Days | 6 | 17 | 630 | 0.017 | Body only without nut, ring, seals or other parts | 14 | 11 | 26 | 18 | S | 73079290 | DE | ||
- | 1 | 5 Days | 8 | 17 | 315 | 0.032 | Individual part | 14 | 8 | 23 | 15 | L | 73079290 | PL | ||
- | 1 | 5 Days | 8 | 17 | 315 | 0.013 | Body only without nut, ring, seals or other parts | 14 | 8 | 23 | 15 | L | 73079290 | PL | ||
- | 1 | 5 Days | 8 | 19 | 630 | 0.05 | Individual part | 17 | 13 | 28 | 20 | S | 73079290 | PL |