Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TH06LMCF
Delivery | Complete, including nut and ring | PN (bar) | 250 | S2(mm) | 17 |
---|---|---|---|---|---|
D4 | 4.5 | L5 | 24 | L7 | 2.5 |
Customs tariff weight(kg) | 0.081 | Customs tariff weight unit | kg | External pipe diameter D1 | 6 |
L4 | 8 | S1 | 17 | Order code | TH-M |
L2 | 12 | L3 | 10.5 | L1 | 19 |
D3 | 4 | Surface | Cr(VI)-free | Model series | L |
T | M 10×1.0 | L6 | 27 | Customs tariff item number | 73079910 |
S3 | 14 | Engineering material | Steel | D5 | 14 |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is Parker TH-M High-Pressure Banjo Tee, part number TH06LMCF.
You can find the detail information about specifications and dimensions on part number TH06LMCF.