Manufacturer part number: GMA1/12LCF
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GMA1/12LCF
S2(mm) | 22 | L5 | 30.5 | PN bar | 315 |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0.155 | Customs tariff weight unit | kg | L4 | 53 |
Scope of delivery | Complete, with nut and ring | S1 | 24 | Order code | GMA1 |
L2 | 23 | L3 | 11 | L1 | 37 |
D3 | 8 | Surface | Cr(VI)-free | Model series | L |
T1 | M 18×1.5 | Customs tariff item number | 90269000 | Engineering material | Steel |
Customs tariff weight per | 1 | Customs tariff country of origin | PL |
This page is Parker GMA1 Straight Test Point Fitting with Pin-Lock, part number GMA1/12LCF.
You can find the detail information about specifications and dimensions on part number GMA1/12LCF.
Configure
Basic Attributes
Optional Attributes