Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SV42LCF
Part Number
|
---|
SV42LCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | L6 | Customs tariff item number | S3 | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 65 | 42 | 250 | 1.238 | 42 | 36 | Complete, with nut and ring | 60 | 19 | 47 | 30 | 36 | Cr(VI)-free | L | 59 | 73079910 | 60 | Steel |
Loading...
Customs tariff weight unit | kg | Order code | SV | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is Parker SV Bulkhead Union, part number SV42LCF.
You can find the detail information about specifications and dimensions on part number SV42LCF.
Part Number |
---|
SV08ZLCF |
SV10L71 |
SV10LCF |
SV10S71 |
SV10SCF |
SV42ZLCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | L6 | Customs tariff item number | S3 | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19 | 23 | 500 | 0.084 | 8 | 27 | EO-2 complete fitting including nut and ring | 19 | 8 | 34 | 15 | 6 | Cr(VI)-free | L | 42 | 73079910 | 17 | Steel | ||
- | 1 | 5 Days | 22 | 25 | 315 | 0.115 | 10 | 28 | Complete, with nut and ring | 22 | 10 | 35 | 17 | 8 | Stainless steel | L | 43 | 73072910 | 19 | Stainless steel | ||
- | 1 | 5 Days | 22 | 25 | 500 | 0.11 | 10 | 28 | Complete, with nut and ring | 22 | 10 | 35 | 17 | 8 | Cr(VI)-free | L | 43 | 73079910 | 19 | Steel | ||
- | 1 | 5 Days | 24 | 31 | 630 | 0.19 | 10 | 29.5 | Complete, with nut and ring | 24 | 14.5 | 37 | 22 | 7 | Stainless steel | S | 46 | 73072910 | 22 | Stainless steel | ||
- | 1 | 5 Days | 24 | 31 | 800 | 0.18 | 10 | 29.5 | Complete, with nut and ring | 24 | 14.5 | 37 | 22 | 7 | Cr(VI)-free | S | 46 | 73079910 | 22 | Steel | ||
- | 1 | 5 Days | 65 | 42 | 250 | 1.313 | 42 | 36 | EO-2 complete fitting including nut and ring | 60 | 19 | 47 | 30 | 36 | Cr(VI)-free | L | 59 | 73079910 | 60 | Steel |