ROTEX® Clamping hub / DH / KTR Systems (Part Numbers - CAD Download)

ROTEX® Clamping hub / DH / KTR Systems
ROTEX clamping hub type DHwith feather keyway for double-cardanic connectionPositive-locking power transmission with additional frictionfit for radial assembly of coupling. The friction fit avoids orreduces reverse backlash. Surface pressure of the keywayconnection is reduced.ROTEX® flexible jaw couplings - types of hubs:Since ROTEX® is used on many different applications and mounting conditions, this coupling system is available with various hub types.These types mainly differ in that they provide either positive or frictionally engaged (backlash-free) connections, but mounting situations like, for example, gear shafts with integrated transmission cams or similar applications are covered, too.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
020245152447
020245152849
020285152047
020285152447
020285153248
020285153846
020385152449
020385152849
020385153249
020385153849
020385154249
020425052449
020425052849
020425053249
020425054248
020425054849
020425155549
020485053248
020485054249
020555053249
020555054248
020555054848
020555055548
020555056048
020655054249
020655056047
020655056549
020655157549
020755054249
020755056049
020755057548
020755058047
020905058049
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. (Ø DA)
(mm)
Product type Size Bore
(mm)
Speed max.
(rpm)
permissible axial displacement
(mm)
permissible radial misalignment
(mm)
permissible angular displacement
(°)
l1,l2
(mm)
E
(mm)
Net weight
(kg)

94.65 €

1 3 Days 55ROTEX 24 ST242413800-0,5 / +1,40.220.930180.45

94.65 €

1 3 Days 55ROTEX 24 ST242813800-0,5 / +1,40.220.930180.4

234.92 €

1 22 Days 65ROTEX 28 ST282011500-0,7 / +1,50.250.935200.79

104.05 €

1 3 Days 65ROTEX 28 ST282411500-0,7 / +1,50.250.935200.75

104.05 €

1 3 Days 65ROTEX 28 ST283211500-0,7 / +1,50.250.935200.66

104.05 €

1 3 Days 65ROTEX 28 ST283811500-0,7 / +1,50.250.935200.57

177.83 €

1 3 Days 80ROTEX 38 ST38249500-0,7 / +1,80.28145241.59

147.10 €

1 22 Days 80ROTEX 38 ST38289500-0,7 / +1,80.28145241.54

177.83 €

1 3 Days 80ROTEX 38 ST38329500-0,7 / +1,80.28145241.47

177.83 €

1 3 Days 80ROTEX 38 ST38389500-0,7 / +1,80.28145241.36

177.83 €

1 3 Days 80ROTEX 38 ST38429500-0,7 / +1,80.28145241.27

225.74 €

1 3 Days 95ROTEX 42 ST42248000-1,0 / +2,00.32150262.25

154.52 €

1 27 Days 95ROTEX 42 ST42288000-1,0 / +2,00.32150262.19

225.74 €

1 3 Days 95ROTEX 42 ST42328000-1,0 / +2,00.32150262.11

225.74 €

1 3 Days 95ROTEX 42 ST42428000-1,0 / +2,00.32150261.91

225.74 €

1 3 Days 95ROTEX 42 ST42488000-1,0 / +2,00.32150261.73

245.33 €

1 3 Days 95ROTEX 42 ST42558000-1,0 / +2,00.32150261.8

265.32 €

1 27 Days 105ROTEX 48 ST48327250-1,0 / +2,10.361.156282.99

255.76 €

1 3 Days 105ROTEX 48 ST48427250-1,0 / +2,10.361.156282.74

322.51 €

1 3 Days 120ROTEX 55 ST55326350-1,0 / +2,20.381.165304.77

322.51 €

1 3 Days 120ROTEX 55 ST55426350-1,0 / +2,20.381.165304.51

218.06 €

1 27 Days 120ROTEX 55 ST55486350-1,0 / +2,20.381.165304.27

322.51 €

1 3 Days 120ROTEX 55 ST55556350-1,0 / +2,20.381.165304.01

322.51 €

1 3 Days 120ROTEX 55 ST55606350-1,0 / +2,20.381.165303.75

380.70 €

1 3 Days 135ROTEX 65 ST65425650-1,0 / +2,60.421.275356.17

256.29 €

1 27 Days 135ROTEX 65 ST65605650-1,0 / +2,60.421.275355.33

256.29 €

1 17 Days 135ROTEX 65 ST65655650-1,0 / +2,60.421.275355.05

469.38 €

1 3 Days 135ROTEX 65 ST65755650-1,0 / +2,60.421.275355.81

405.76 €

1 3 Days 160ROTEX 75 ST75424750-1,5 / +3,00.481.285409.91

405.76 €

1 3 Days 160ROTEX 75 ST75604750-1,5 / +3,00.481.285408.96

405.76 €

1 3 Days 160ROTEX 75 ST75754750-1,5 / +3,00.481.285407.92

405.76 €

1 3 Days 160ROTEX 75 ST75804750-1,5 / +3,00.481.285407.51

481.45 €

1 27 Days 200ROTEX 90 ST90803800-1,5 / +3,40.51.21004515.13

Loading...

  1. 1

Basic information

Material Steel Fit H7 Big Order Quantity 50

Tech Support